For Immediate Release

Vicor Corporation Announces Additional High Density AC-DC Front-End Modules with Isolation and Power Factor Correction in a Rugged Chassis-Mountable Package

New AC front-end modules provide up to 400 W of isolated 24 or 48 VDC power in a versatile, thermally adept package

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

Andover, MA – January 5, 2016 – Vicor Corporation (NASDAQ: VICR) today announced an addition to its new family of high density PFM™ AC-DC front-end modules in the rugged VIA package that offers superior cooling performance and versatility in converter mounting. Featuring a universal AC input range (85 – 264 VAC), power factor correction, and a fully isolated 24 VDC or 48 VDC output, and delivering 400 W of isolated, regulated, DC output power at efficiencies up to 93%, these new modules provide unprecedented power density of 127 W/in3 (8 W/cm3) and best-in-class performance in a diminutive, 9 mm thin VIA package. The new units are ideally suited for use in a broad range of industrial, process control, telecommunications, office equipment, test and measurement, LED lighting and other "off-line" applications.


Every electronic product or system that operates off of an AC utility line must incorporate an AC-DC "front end" to convert the AC utility voltage into the smooth DC voltage required by electronic circuitry. These new units integrate a full range of front-end functions required by contemporary AC line-operated power systems -- transient and inrush current protection; input power factor correction; input to output isolation; and a regulated SELV (Safety Extra Low Voltage) DC output -- and meet international safety and regulatory agency standards for isolation, conducted emissions, power factor correction, and susceptibility to AC line transients, flicker, interruptions and surges. VIA package configurations are available for both on-board mounting and chassis mounting and units are available in two operating temperature ranges.


In many applications, a user can instantly implement a complete AC-DC front end by simply combining a PFM with an AIM (Universal AC Input Module), which integrates all required primary-side rectification, filtering and transient protection circuitry), both in VIA packages and suitable secondary-side storage capacitance. Alternatively, a designer can combine a PFM front-end module with rectification, filtering and secondary-side output capacitance that is optimized for a specific application. In either case, the PFM front-end module offers a quick and easy pathway to a rugged, high-performance, high-density AC-DC front-end solution, while eliminating the uncertainties and long design cycles associated with a custom front-end design. And, whereas many alternative front-end systems are configured with capacitive energy storage at the high-voltage input, the PFM offers enhanced system safety by storing energy in low voltage capacitors at the isolated SELV output.


At one-fifth the thickness of traditional "1U" front-end solutions, the mechanically robust, thermally adept VIA package simplifies mounting to an equipment side panel, chassis or other external heat sinking device and provides improved thermal performance in any application. Moving the AC-DC conversion function to a chassis or side panel can reduce system size and cost, or free up valuable system real estate for other uses, and can provide improved thermal performance while eliminating the need for, and cost of, external heat sinks.


Offering power systems designers a rugged, modular, fully integrated AC-DC front-end solution with much higher power density than alternative products, the new PFM AC-DC front-end modules are compatible with a wide variety of available downstream power conversion components. By using Vicor's online suite of PowerBench™ design tools to combine PFM AC-DC front-end modules with downstream modules selected from Vicor's comprehensive portfolio of high-density, high-efficiency, modular power converters, power architects can rapidly design and deploy complete off-line power systems featuring predictable performance and unrivaled power density, efficiency and reliability.


Power Component Design Methodology and Online Configuration and Design Tools
Vicor's Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor's online tools, power system designers select from an extensive portfolio of proven Vicor Power Components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.


Availability and Ordering Information
PFM modules are available from Vicor today; chassis and board-mount options in C and T-grades are generally available from Vicor authorized distributors. Visit the website for more information. To order, email custserv@vicorpower.com, call 1-800-735-6200 or visit www.vicorpower.com.

 

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation designs, manufactures and markets innovative, high-performance modular power components, from bricks to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load. www.vicorpower.com

###

Vicor, PFM, AIM and PowerBench are trademarks of Vicor Corporation.


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com