For Immediate Release

Vicor Corporation Launches New ChiP-based DCM™ Converter Modules

New ChiP-based DC-DC converters provide up to 1,244 W/in3 power density and up to 93% efficiency

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

Andover, MA – May 20, 2014 – Vicor Corporation (NASDAQ: VICR) today announced a new platform of isolated, regulated DC-DC converter modules based on the company’s Converter housed in Package (ChiP) power component platform. Delivering up to 2X the power density of conventional DC-DC converters, Vicor’s new ChiP DCMs™ enable power engineers to conserve valuable board space. ChiP DCMs can be utilized for a wide range of applications requiring high power density and thermal management flexibility.

 

Vicor’s ChiP DCM platform spans DC-DC conversion requirements from 12 V to 420 V input and 12 V to 55 V output. Coupled with FPA™ and ZVS regulators, these novel power components enable dense, efficient and scalable source-to-load power system solutions.

 

Today’s announcement features two pre-configured ChiP DCMs. The first is a 4623 (46 x 23 mm) 600 W ChiP DCM, with nominal 290 Vin and 13.8 Vout for applications such as HV Li-Ion battery to 12 V systems. The second is a 3623 (36 x 23 mm) 320 W ChiP DCM with 16 – 50 Vin range and nominal 28 Vout, optimized for 28 V MIL-COTS systems. ChiP DCMs provide up to 1244 W/in3 power density and 93% efficiency, with parallel array capability of up to eight units.

 

Pricing and Availability
Vicor’s 600 W 4623 ChiP DCMs and 320 W 3623 ChiP DCMs are available for order today from Vicor and its authorized distributors. 600 W ChiP DCM pricing is from $130 for 1,000 unit volumes. Visit the website for more information. To order, email custserv@vicorpower.com, call 1-800-735-6200 or visit us at www.vicorpower.com.

 

 

 

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation designs, manufactures and markets innovative, high-performance modular power components, from bricks to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load. www.vicorpower.com

###

Vicor, DCM, and FPA are trademarks of Vicor Corporation.


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com