For Immediate Release

Vicor Corporation Introduces New User-Defined, High-Performance VI Chip PRM Modules

PowerBench™ online tool suite enables users to quickly and easily configure and simulate configurable 48 V VI Chip PRM Modules for PoL buck-boost or Factorized Power applications


pr-cPRM.jpgAPEC 2013  Long Beach, CA – March 18, 2013 – Vicor Corporation (NASDAQ: VICR) today unveiled new user-configurability capabilities for its high-performance VI Chip® PRM® modules. The new PowerBench tool suite equips designers to customize and simulate efficient PRM modules for use as PoL buck-boost regulators or to drive VTM® current multipliers and meet a broad range of PoL power requirements.


Vicor’s easy to use PowerBench online tool suite gives designers the flexibility to specify the voltage, current and protection parameters of their PRM module and immediately simulate their models in application-specific operating conditions.


Incorporating Vicor’s high-frequency ZVS buck-boost technology, customer-configurable VI Chip PRM modules can deliver up to 500 Watts at over 97% efficiency, at unprecedented power densities of up to 1,700 W/in3 (103 W/cm3). Models are available in both full-chip and half-chip packages with input voltage ranges of both 36 - 75 V and 38 - 55 V, and, when used as a PoL buck-boost regulator, provides a user-defined output between 26 V and 52 V. When used with VI Chip VTM current multiplier modules, PRMs efficiently support output voltages from 0.5 V to 55 Vdc.


Vicor’s online PowerBench tools afford designers a fast and efficient pathway to customizing VI Chip PRM modules to meet their exacting requirements for high-power applications. Data sheets, part numbers and pricing information are provided for designers’ uniquely-configured devices, and devices are shipped to customers within 5 business days.


“With this new capability, designers have more control over device performance, can protect downstream devices, simplify and – with a 5 day turnaround – significantly speed up designs,” said Steve Oliver, VP of VI Chip Marketing, Vicor. “Vicor’s automated manufacturing capabilities enable an exceptional level of functionality at an everyday price.”


Vicor’s online configuration tool for its VI Chip PRM modules is available for use today via Vicor’s PowerBench online design center. For more information and to get started with the new online configuration tool, visit Vicor’s website.


Vicor will be demonstrating its new configurable VI Chip PRM modules and online design tools this week at APEC 2013. Attendees can visit Vicor in Booth # 731.

Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation designs, manufactures and markets innovative, high-performance modular power components, from bricks to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the wall plug to the point of load. Complementing an extensive portfolio of patented innovations in power conversion and power distribution with significant application development expertise, Vicor offers comprehensive product lines addressing a broad range of power conversion and management requirements across all power distribution architectures, including CPA, DPA, IBA, FPA™ and CBA. Vicor focuses on solutions for performance-critical applications in the following markets: enterprise and high performance computing, telecommunications and network infrastructure, industrial equipment and automation, vehicles and transportation and aerospace and defense electronics.


Vicor and FPA are trademarks of Vicor Corporation.

Colin Boroski
Rainier Communications
508-475-0025 x 142