For Immediate Release

Vicor Corporation to Demonstrate the Versatility of the Power Component Design Methodology at Electronica 2014

Vicor to participate at the Electronica Semiconductor Hall (A5 Booth 237); live onsite Forum presentations to address power design trends and strategies


Andover, MA – September 16, 2014 – Vicor Corporation (NASDAQ: VICR) today announced its participation at Electronica 2014, the international trade fair for electronic components, systems and applications hosted in Munich, Germany, November 11 – 14. At the event, Vicor will announce and exhibit the newest additions to its portfolio of power component products, spanning the complete power chain from the power source to point of load.


At Vicor’s booth within the conference’s Semiconductor Hall (Hall A5 Booth 237), attendees can meet with Vicor experts to learn more about the company’s solutions for a wide range of applications requiring high power density, high efficiency, and improved design flexibility. New products exhibited in Vicor’s booth will include front-end power conversion components and point-of-load power conversion products in the Converter housed in Package (ChiP) and System in Package (SiP) form factors. Attendees can also learn more about Vicor’s online PowerBench™ design tool suite.

Additionally, Vicor will be presenting on the following topics:


  • High Performance and Short Lead-time: Cost-effective, Custom DC-DC Power – Wednesday, Nov 12, 11:00 – 11:30AM, at Hall B5, 151
  • No-compromise AC-DC Power System Design Using Modular Component Technology – Wednesday, Nov 12, 11:30AM – 12:00PM, at Hall B5, 151
  • HVDC Distribution & Conversion in Datacenters, Aerospace, Microgrids & Transportation – Wednesday, Nov 12, 12:00 – 12:30PM at Hall B5, 151
  • Making Power Design Easy for the Embedded Engineer: Industry Trends in Automated Power Component Selection, Power Device Modeling, and Power System Modeling – Wednesday, Nov 12, 3:00 – 3:30PM at Hall B5, 151
  • 48 V is the New 12 V: Increase System Density and Efficiency Using 48 V

Electronica 2014 attendees can visit Vicor in the Semiconductor Hall – Hall A5, Booth 237.

Electronica is one of the world's leading trade fairs for technology components, systems, and applications, drawing a high volume of exhibitors and attendees from around the globe. For more information about Electronica 2014, visit


Follow Vicor on Social Media

Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »


About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation designs, manufactures and markets innovative, high-performance modular power components, from bricks to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.


Vicor and VI Chip are trademarks of Vicor Corporation.

Colin Boroski
Rainier Communications
508-475-0025 x 142