For Immediate Release

Vicor Corporation Expands its DCM™ DC-DC Converter Module Series

New DC-DC converters in a ChiP package address multiple markets with up to 1,244 W/in3 power density

001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png

001x001px_alpha.pngAPEC 2015 – Charlotte, NC – March 16, 2015 – Vicor Corporation (NASDAQ: VICR) today announced the expansion of the DCM Converter Module Series of isolated, regulated DC-DC converters within Vicor’s Converter housed in Package™ (ChiP) power component platform. This series now covers critical applications in Aerospace, EV/HEV, Rugged Systems, Industrial, and Telecom/Datacom. DCMs provide nominal input voltages of 24, 28, 48, 270, 290, and 300 Volts with nominal outputs of 48, 36, 28, 24, 15, 12, and 5 Volts and are available in packages with up to 600 Watts of power.

 

DCMs can be coupled with Vicor FPA™ and/or ZVS regulators enabling full power solutions that deliver dense, efficient, and scalable source-to-load power. Designers can couple DCMs downstream with Vicor’s ChiP and SiP (system in package) point-of-load regulators, thereby enabling an integrated, complete power solution. Such a combination of differentiated products, reflecting Vicor’s Power Component Design Methodology, provides unsurpassed performance, ease of use, and total cost of ownership.

 

By utilizing Vicor’s DC-ZVS topology within the DCM series, 93% typical efficiency can be achieved, along with power density exceeding two times that of conventional DC-DC converters. With power density up to 1,244 W/in3, DCMs enable engineers to optimize end systems for size, space, and weight. In addition, up to eight DCMs can be paralleled in an array without derating or additional circuitry. When configured in such an array, up to a 4.8 kW DC-DC solution can be achieved. Vicor’s DCMs are available in two through-hole packages: a 4623 (46 x 23 mm) ChiP package capable of up to 600 W of power and a 3623 (36 x 23 mm) ChiP package capable of up to 320 W of power.

 

About the Converter housed in Package (ChiP) Platform
Vicor’s ChiP platform sets best-in-class standards for a new generation of scalable power modules. Leveraging advanced magnetic structures integrated within high density interconnect (HDI) substrates with power semiconductors and control ASICs, ChiPs provide superior thermal management supporting unprecedented power density. Thermally-adept ChiPs enable customers to achieve low cost power system solutions with previously unattainable system size, weight and efficiency attributes, quickly and predictably. The advent of ChiPs embodies a modular power system design methodology enabling designers to achieve high performance, cost-effective power systems from AC or DC sources to the point of load using proven building blocks.

 

Pricing and Availability
Pricing starts at $82.14 in 1,000 unit volumes for the 3623 ChiP packaged device. Visit the website for more information. To order, email custserv@vicorpower.com, call 1-800-735-6200 or visit us at www.vicorpower.com
001x001px_alpha.png
001x001px_alpha.png
001x001px_alpha.png
PR-Wordmark.jpg
 
Follow Vicor on Social Media
Twitter: @VicorPower »
Vicor Corporation on LinkedIn »
Vicor PowerBlog »
001x001px_alpha.png

About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation designs, manufactures and markets innovative, high-performance modular power components, from bricks to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load. www.vicorpower.com

###

Vicor, DCM, Converter housed in Package, and FPA are trademarks of Vicor Corporation.


Contact
Colin Boroski
Rainier Communications
508-475-0025 x 142
cboroski@rainierco.com