FlatPAC-EN - AC-DC Power Supply

FLATPAC_EN.jpg

Description

The FlatPAC-EN is an ultra low-profile power supply with a power density greater than 7 W/in³, the
FlatPAC-EN is capable of providing up to 500 W
(425 W for EN compliance) from up to four isolated outputs. The FlatePAC-EN can be configured with standard Vicor DC-DC converter modules. Like all other configurable power supplies offered by Vicor, the optimum FlatPAC-EN solution can be factory configured based on the exact voltage and power requirements
of the customer. 

Specifications
Input Voltages   90 – 132 /
180 – 264 Autoranging
47 – 63 Hz AC
250 – 380 Vdc 
Output
Voltage
  1 – 95 Vdc
Output Power   Up to 500W total
Up to 425 with
EN 61000-3-2 compliance
Dimensions   1.4" H  x 5.0" W x 9.2"L
35.6 x 127.0 x 233.7 mm
   

 

 

PDF Icon Family Overview »

 

 

To configure your FlatPAC EN
click on the button below.

 

Configure  

 

About Westcor

Vicor’s Westcor division specializes in the design and construction of highly configurable multiple output AC-DC power systems that utilize Vicor’s reliable DC-DC conversion technologies to offer the utmost in flexibility. With a variety of standard platforms that range in total power level from 500 watts up to 4 KW and the modularity of the dc-dc converters, Westcor can offer from DC outputs from  1 V to 95 V in 0.1 V increments, as well as up to 400 V out in series arrays.

 

This modularity also allows us to have as many as 40 isolated outputs or as few as 1, with the voltages set at the factory to meet the customer’s specific needs – without a requirement for an engineering charge or an extended lead time. Westcor division products are certified to all global compliance requirements for design in and use anywhere in the world.

 

“A Custom with no NRE”
 

PDF Icon  Learn more about Westcor »

  
  
Features & Benefits
  • User configurable supply with 1 to 4 outputs
  • Protective features - inrush limiting, transient protection, EMI filtering
  • Can operate in both conduction and convection applications
  • Meets EN61000-3-2 European harmonic requirements
Diagram
flatpac-en-block-diagram.jpg

The FlatPAC-EN/EN MI consists of an off-line single phase autoranging front end, EMI filter, customer interface, power supply control circuit, associated housekeeping circuits, a MiniHAM module and a selection of Vicor’s VI-200/VI-J00 and/or Maxi/Mini/Micro DC-DC converters.
 

Click image to enlarge. 

 

Design Tools

Terminal Emulation Software

ZIPFlatPAC RS-232 Control Software »

Packaging Options
Related Products

001x001px_alpha.png

AC-DC Defense & Aerospace    

001x001px_alpha.png

Power System    
001x001px_005195.jpg
FlatPAC-EN MI   Go