FlatPAC - 50-600 Watt
Power System

flatpac.jpg

Description

The FlatPAC is a complete, low-profile, agency-approved switching power supply. It combines Vicor's VI-200 series of DC-DC converters and front-end subassemblies to provide from 50 to 600 W of output power from one to three outputs. It is available in thousands of combinations. The FlatPAC design provides rapid turnaround on standard models.

Specifications
Input Voltages   115/230 Vac, autoranging
Outputs   1 to 3
Output Voltages   2 — 95 Vdc
Output Power   Up to 600 W
Dimensions    Three Package
Configurations
   

 

PDF Icon Data Sheet »

 

 

 

 

To configure your FlatPAC
click on the button below.

 

Configure  

 

Custom Turnkey Solutions

 

Can’t find a match for your specs?
 

We can design and manufacture turnkey custom power systems that meet your specific needs! The sole focus of Vicor Custom Power is designing and manufacturing turnkey custom power systems that meet your specific needs. Vicor Custom Power maintains the flexibility of a small entrepreneurial company while taking advantage of Vicors technical and business resources to deal effectively with your most challenging power requirements. Vicor has invested in the tools and resources to offer you full service solutions from prototype to mass production with the shortest leadtimes and the lowest risk.

 

Find out more about Vicor Custom by clicking on the link below.

Vicor Custom Power »

Features & Benefits
  • EN55022 Class B EMI
  • Single, dual or triple outputs
  • Low profile
  • 40mS holdup
  • Finned or conduction-cooled case
  • Custom output voltages available
  
Packaging Options

U-Series FlatPAC

Drawing      Description
Number

14722          PDFOutline Drawing for "L" Configuration (Single Output) »

14722          DXFOutline Drawing for "L" Configuration (Single Output) »

14525          PDFOutline Drawing for "M" Configuration (Single Output) »

14525          DXFOutline Drawing for "M" Configuration (Single Output) »

15351          PDFOutline Drawing for "N" Configuration (Single Output) »

15351          DXFOutline Drawing for "N" Configuration (Single Output) »

13923          PDFOutline Drawing for "P" Configuration (Dual Output) »

13923          DXFOutline Drawing for "P" Configuration (Dual Output) »

15352          PDFOutline Drawing for "Q" Configuration (Dual Output) »

15352          DXFOutline Drawing for "Q" Configuration (Dual Output) »

15353          PDFOutline Drawing for "R" Configuration (Triple Output) »

15353          DXF Outline Drawing for "R" Configuration (Triple Output) »

 

U-Series FlatPAC Conduction Cooled

Drawing     Description
Number

16755          PDFOutline Drawing for "L" Configuration (Single Output) »

16755          DXFOutline Drawing for "L" Configuration (Single Output) »

16756          PDFOutline Drawing for "M" Configuration (Single Output) »

16756          DXFOutline Drawing for "M" Configuration (Single Output) »

16757          DXFOutline Drawing for "N" Configuration (Single Output) »

16757          DXFOutline Drawing for "N" Configuration (Single Output) »

16753          PDFOutline Drawing for "P" Configuration (Dual Output) »

16753          DXFOutline Drawing for "P" Configuration (Dual Output) »

16754          PDFOutline Drawing for "Q" Configuration (Dual Output) »

16754          DXFOutline Drawing for "Q" Configuration (Dual Output) »

16752          PDFOutline Drawing for "R" Configuration (Triple Output) »

16752          DXFOutline Drawing for "R" Configuration (Triple Output) »

                      *VE versions fo FlatPAC are RoHS only. 
 

 

Related Products

001x001px_alpha.png

 

DC-DC    

001x001px_alpha.png

Converters    
001x001px_005195.jpg
BatMod – Current Source Modules   Go