Capacitors

We offer a wide variety of capacitor products, including tantalum, ceramic, aluminum electrolytic, and surface mount low ESR polymers.

  
Capacitors

001x001px_alpha.png

001x001px_alpha.png SMT Polymer Capacitors 001x001px_alpha.png Aluminum Electrolytic Capacitors 001x001px_alpha.png Tantalum Capacitors 001x001px_alpha.png X-Cap Capacitors 001x001px_alpha.png
001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png 001x001px_alpha.png
001x001px_alpha.png Y-Cap Capacitors 001x001px_alpha.png Multilayer Film Capacitors 001x001px_alpha.png Ceramic Capacitors 001x001px_alpha.png Holdup Capacitors 001x001px_alpha.png

001x001px_alpha.png001x001px_alpha.png

001x001px_alpha.png

SMT Polymer Capacitors

001x001px_alpha.png

Capacitance   Part
Number
  Vendor
Part Number
  RoHS Compliant       Voltage Rating    
 
   
3-D Model Drawings
  Technical Drawing  
001x001px_005195.jpg
330 μF   23484-337   6THB330M   Yes       6.3 V      

STP

IGS

  PDF Add to Cart  
001x001px_005195.jpg
470 μF   23484-477   6THB470M   Yes       6.3 V      

STP

IGS

  PDF Add to Cart  
001x001px_005195.jpg
220 μF   23579-227   10THB220M   Yes       10 V      

STP

IGS

  PDF Add to Cart  

001x001px_alpha.png

001x001px_alpha.png

Aluminum Electrolytic Capacitors

001x001px_alpha.png

Capacitance   Part
Number
  Vendor Part Number    RoHS
Compliant
   
Voltage Rating
   
 
   
Dimensions
  Technical Drawing  
001x001px_005195.jpg
270 μF   30468   N/A   Yes   25 V       10 mm x 16 mm   PDF Add to Cart  
001x001px_005195.jpg
820 μF   33985   N/A   Yes   25 V       16 mm x 15 mm   PDF Add to Cart  
001x001px_005195.jpg
68 μF   30788   ESXE630ELL680MJ15S   Yes   63 V       10 mm x 16 mm   PDF Add to Cart  
001x001px_005195.jpg
220 μF   30787   N/A   Yes   63 V       10 mm x 16 mm   PDF Add to Cart  
001x001px_005195.jpg
1,000 μF   34837-108   N/A   Yes   63 V       10 mm x 50mm   PDF Add to Cart  

001x001px_alpha.png

001x001px_alpha.png

Tantalum Capacitors

001x001px_alpha.png

Capacitance   Part
Number
  Vendor
Part Number
  RoHS
Compliant
    Voltage Rating    
 
 
3-D Model Drawings
  Technical Drawing  
001x001px_005195.jpg
270 μF   30800   152D277X9010R2TE3   Yes     10 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
120 μF   30506   152D127X0020R2TE3   Yes     20 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
68 μF   30507   152D686X0030R2TE3   Yes     30 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
27 μF   30259   152D276X9050R2BE3   Yes     50 Vac     STP

IGS
  PDF Add to Cart  

001x001px_alpha.png

001x001px_alpha.png

X Capacitors

001x001px_alpha.png

Capacitance   Part
Number
  Vendor
Part Number
  RoHS Compliant     Voltage Rating    
 
 
3-D Model Drawings
  Technical Drawing  
001x001px_005195.jpg
0.22 µF   04068   F1772-422-2000   Yes     310 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
0.47 µF   03047   F1772-447-2000   Yes     310 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
1 µF   02573   F1772-510-2000   Yes     310 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
0.15 µF   03269   F1772-415-2000   Yes     310 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
0.33 µF   00927   F1772-433-2000   Yes     310 Vac     STP

IGS
  PDF Add to Cart  
                DXF

001x001px_alpha.png

001x001px_alpha.png

Y Capacitors

001x001px_alpha.png

Capacitance   Part
Number
  Vendor
Part Number
  RoHS
Compliant
    Voltage Rating      
3-D Model Drawings
  Technical Drawing  
001x001px_005195.jpg
4,700 pF   03285   WYO472MCMCF0KR   Yes     250 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
1,500 pF   00770   PME271Y415MR30   Yes     250 Vac     STP

IGS
  PDF Add to Cart  
                DXF
001x001px_005195.jpg
4,700 pF   01000   PME271Y447MR30   Yes     250 Vac     STP

IGS
  PDF Add to Cart  
 
001x001px_005195.jpg
1,500 pF   30802   P101AA152M250V   Yes     250 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
0.01 μF   33643   F1710-310-1000   Yes     300 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
0.022 μF   03093   F1710-322-1000   Yes     250 Vac     STP

IGS
  PDF Add to Cart  

001x001px_alpha.png

Y Capacitors Surface Mount

001x001px_alpha.png

Capacitance   Part
Number
  Vendor
Part Number
  RoHS Compliant     Voltage Rating    
 
 
3-D Model Drawings
  Technical Drawing  
001x001px_005195.jpg
4,700 pF   25283   P101AA472M250V   Yes     250 Vac     STP

IGS
  PDF Add to Cart  

001x001px_alpha.png

001x001px_alpha.png

Multilayer Film Capacitors

001x001px_alpha.png

Capacitance   Part
Number
  Vendor
Part Number
  RoHS Compliant     Voltage Rating    
 
 
3-D Model Drawings
  Technical Drawing  
001x001px_005195.jpg
0.61 μF   34610   N/A   Yes     250 V     STP

IGS
  PDF Add to Cart  
              DXF

001x001px_alpha.png

001x001px_alpha.png

Ceramic Capacitors

001x001px_alpha.png

Capacitance

  Part 
Number
  Vendor
Part Number
  RoHS Compliant     Voltage Rating    
 
 
3-D Model Drawings
  Technical Drawing  
001x001px_005195.jpg
0.01 μF   28054   RDER72H103K2K1C11B   Yes     500 V     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
470 pF   30458   SR217C471KAR   Yes     500 V     STP

IGS
  PDF Add to Cart  

001x001px_alpha.png

001x001px_alpha.png

Holdup Capacitors

001x001px_alpha.png

Capacitance   Part
Number
  Vendor
Part Number
  RoHS Compliant     Voltage Rating     3-D Model Drawings   Technical Drawing  
001x001px_005195.jpg
270 μF   30240   ESMH401VNN271MB25T   Yes     400 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
470 μF   30249   EKMH451VND471MB40T   Yes     450 Vac     STP

IGS
  PDF Add to Cart  
001x001px_005195.jpg
270 μF   30769   ESMH201VNN271MP25T   Yes     200 Vac     STP

IGS
  PDF Add to Cart  

001x001px_alpha.png

Holdup Boxes (HUBs)

001x001px_alpha.png

Holdup Box (HUB) for VIPAC Power Systems & FARM and ARM Modules

001x001px_alpha.png

HUBs listed below contain two (2) capacitors of the value shown
Capacitance   Part
Number
  RoHS
Compliant
  Height       3D Drawings   Technical Drawing    
001x001px_005195.jpg
410 µF   HUB820-S   Yes   1.55"       STP
  PDF   Add to Cart  
          IGS
  DXF  
001x001px_005195.jpg
600 μF   HUB1200-S   Yes   1.75"       STP
  PDF   Add to Cart  
          IGS
  DXF  
001x001px_005195.jpg
900 µF   HUB1800-S   Yes   2.14"       STP
  PDF   Add to Cart  
          IGS
  DXF  
001x001px_005195.jpg
1,100 μF   HUB2200-S   Yes   2.85"       STP
  PDF   Add to Cart  
          IGS
  DXF  
001x001px_005195.jpg
1,350 µF   HUB2700-S   Yes   3.52"       STP
  PDF   Add to Cart  
          IGS
  DXF  
001x001px_005195.jpg
1,650 μF   HUB3300-S   Yes   3.52"       STP
  PDF   Add to Cart  
          IGS
  DXF  

001x001px_alpha.png

Mounting Connector Kits listed below each contain one connector and pins.
Holdup Box Mounting Connector Kits   Part
Number
  RoHS
Compliant
              Technical Drawing    
001x001px_005195.jpg
Used for P/Ns
HUB820-S, HUB1200-S & HUB1800-S
  21393   Yes               PDF   Add to Cart  
         
001x001px_005195.jpg
Used for P/Ns
HUB2200-S, HUB2700-S & HUB3300-S
  21394   Yes               PDF   Add to Cart  
         

001x001px_alpha.png

Holdup Box (HUB) for HAM and AIM Modules

001x001px_alpha.png

HUBs listed below contain two (2) capacitors of the value shown
Capacitance   Part
Number
  RoHS
Compliant
  Height       3D Drawings   Technical Drawing    
001x001px_005195.jpg
270 µF   HUB270-P   Yes   1.75"       STP
  PDF   Add to Cart  
          IGS
  DXF  
001x001px_005195.jpg
470 µF   HUB470-P   Yes   2.34"       STP
  PDF   Add to Cart  
          IGS
  DXF  
001x001px_005195.jpg
820 µF   HUB820-P   Yes   3.52"       STP
  PDF   Add to Cart  
          IGS
  DXF  

001x001px_alpha.png

Mounting Connector Kit(s) listed below each contain one connector and pins.
Holdup Box Mounting Connector Kit   Part
Number
  RoHS
Compliant
               
001x001px_005195.jpg
Kit   21395   Yes               Add to Cart  

001x001px_alpha.png