Skip to main content

AIM™ AC Input Front-End Module

AC input filter and rectifier for PFMs in a VIA package

The AIM is an AC front-end module, which interfaces with worldwide AC mains. The AIM product line provides combinations of line rectification, EMI/RFI filtering, transient protection and inrush limiting to provide a non-isolated rectified AC line voltage in rugged, high-density, low-profile packages. When used in conjunction with Vicor DC-DC converters, a universal AC input, high-density, low-profile power supply with outputs from 1 to 95VDC can be realized.

VICOR AIM™ Module Product Image

AIM™ Modules

Filter Products

0 Products
0 Products
Part Number Data Sheet Temperature RoHS Compliant Mounting Style Add to cart / view details
AIM1714VB6MC7D5C00
Part Number: AIM1714VB6MC7D5C00 Data Sheet:
Temperature:
-20 to +100°C
RoHS Compliant:
Yes
Mounting Style:
Chassis
View details
AIM1714BB6MC7D5C04
Part Number: AIM1714BB6MC7D5C04 Data Sheet:
Temperature:
-20 to +100°C
RoHS Compliant:
Yes
Mounting Style:
Board – Short Pin
View details
AIM1714BB6MC7D5C08
Part Number: AIM1714BB6MC7D5C08 Data Sheet:
Temperature:
-20 to +100°C
RoHS Compliant:
Yes
Mounting Style:
Board – Long Pin
View details
AIM1714VB6MC7D5T00
Part Number: AIM1714VB6MC7D5T00 Data Sheet:
Temperature:
-40 to +100°C
RoHS Compliant:
Yes
Mounting Style:
Chassis
View details
AIM1714BB6MC7D5T04
Part Number: AIM1714BB6MC7D5T04 Data Sheet:
Temperature:
-40 to +100°C
RoHS Compliant:
Yes
Mounting Style:
Board – Short Pin
View details
AIM1714BB6MC7D5T08
Part Number: AIM1714BB6MC7D5T08 Data Sheet:
Temperature:
-40 to +100°C
RoHS Compliant:
Yes
Mounting Style:
Board – Long Pin
View details

VI-AIM™ Modules

Filter Products

0 Products
0 Products
Part Number Data Sheet Product Grade RoHS Compliant Package Add to cart / view details
VE-AIM-C1
Part Number: VE-AIM-C1 Data Sheet:
Product Grade:
-25 to +100°C
RoHS Compliant:
Yes
Package:
Half Brick
View details
VE-AIM-E1
Part Number: VE-AIM-E1 Data Sheet:
Product Grade:
-10 to +100°C
RoHS Compliant:
Yes
Package:
Half Brick
View details
VE-AIM-I1
Part Number: VE-AIM-I1 Data Sheet:
Product Grade:
-40 to +100°C
RoHS Compliant:
Yes
Package:
Half Brick
View details
VE-AIM-M1
Part Number: VE-AIM-M1 Data Sheet:
Product Grade:
-55 to +100°C
RoHS Compliant:
Yes
Package:
Half Brick
View details
VI-AIM-C1
Part Number: VI-AIM-C1 Data Sheet:
Product Grade:
-25 to +100°C
RoHS Compliant:
No
Package:
Half Brick
View details
VI-AIM-E1
Part Number: VI-AIM-E1 Data Sheet:
Product Grade:
-10 to +100°C
RoHS Compliant:
No
Package:
Half Brick
View details
VI-AIM-I1
Part Number: VI-AIM-I1 Data Sheet:
Product Grade:
-40 to +100°C
RoHS Compliant:
No
Package:
Half Brick
View details
VI-AIM-M1
Part Number: VI-AIM-M1 Data Sheet:
Product Grade:
-55 to +100°C
RoHS Compliant:
No
Package:
Half Brick
View details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and benefits

Features and benefits

Universal input

Universal input 85 – 264VAC

EMI filtering

Integral EMI filtering

Input transient protection

Input transient protection

Inrush limiting

Inrush limiting

Resources for the design engineer

  • AIM 1714 VIA Product Outline PCB Mount Drawins
    PDF     DXF
  • VI-200 / VI-J00 Half-Size Brick Outline Drawings
    PDF     DXF
  • AIM 1714 VIA 3-D Model Drawing (Chassis Mount)
    IGS  STP
  • AIM 1714 VIA 3-D Model Drawing (Short Pin)
    IGS  STP
  • AIM 1714 VIA 3-D Model Drawing (Long Pin)
    IGS  STP
  • Non-Rohs, VI-J00 series
    3D PDF     STEP
  • Rohs, VE-J00 series
    3D PDF     STEP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

BCM

High-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules

DCM

High power converters for all standard industry input voltages

PFM

Single-phase AC-DC converter component

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.