Skip to main content
Wide range direct to
point-of-load MIL-COTS
regulators with -55°C
to +115°C operation
SEE PRODUCTS TALK TO US ABOUT MIL-COTS REGULATORS
Vicor PI3740 buck-boost regulator

10 – 50V ZVS buck-boost regulator

Input: 24V (8.0 – 60.0V)

Output: 12V (10.0 – 50.0V)

Power: 141.6W

10.5 x 14.5 x 3.05mm
(tin-lead BGA available)

Data sheet

Vicor PI3323 buck regulator

3V ZVS buck regulator

Input: 24V (14.0 – 42.0V)

Output: 3.3V (2.2 – 4.0V)

Current: 22A

10.5 x 14.5 x 3.05mm
(tin-lead BGA available)

Data sheet

Vicor PI3325 buck regulator

5V ZVS buck regulator

Input: 24V (14.0 – 42.0V)

Output: 5V (4.0 – 6.5V)

Current: 20A

10.5 x 14.5 x 3.05mm
(tin-lead BGA available)

Data sheet

Add alt text
Please enter a valid and

To talk to us about our MIL-COTS regulators, please complete the form below.

To talk to us about our MIL-COTS regulators, please complete the form below.

Error

An error occurred while submitting the form