Skip to main content

Javelin™ MIL COTS PFC power supply

The Javelin is a rugged, single-output power supply available in single phase – with or without a fan. Outputs of 2, 3.3, 5, 12, 15, 24, 28, 32, 36 & 48VDC are available at up to 1,800W.

Vicor MIL-COTS Javelin power supply

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and Benefits

3-Phase configuration nearly sinusoidal input current 

3-Phase configuration nearly sinusoidal input current 

MIL-STD-8209;704E AC Input

MIL‑STD‑704E AC Input

EMI compliance

MIL‑STD‑461E EMI: CE101, 102; RE101, 102

Shock and vibration testing

Shock and vibration to MIL‑STD‑167‑1, MIL‑STD‑810 & MIL‑S-901

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers