|
|
|
|
|
|
| |
Tailor products to meet your requirements, save your designs and purchase prototype quantities online. |
|
|
|
|
|
|
|
|
| |
Full (160–600 W), Half (100–300 W), Quarter (50–150 W) |
|
|
|
|
| |
Highest power desity, high efficiency, low noise,
advanced control functions, wide trim range, standard or user-defined model |
|
|
|
|
|
|
|
|
|
| |
Full brick (50–200 W), Half brick (25–100 W) |
|
|
|
|
| |
Widest selection of input / output power combinations, high efficiency, low noise |
|
|
|
|
|
|
|
|
|
| |
Optimized for telecom and industrial applications, multiple outputs, low profile,
heat sink or conduction-cooled models |
|
|
|
|
|
|
|
|
|
| |
DC input power building blocks with multiple outputs, coldplate chassis, low profile, robust package, connector or lug termination. |
|
|
|
|
|
|
|
|
|
| |
Chassis-mount alternative to DC-DC converter modules,
25 –300 W from 1 - 3 outputs. |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Autorange input with filtering, multiple output, coldplate chassis,
low profile robust package, connector or lug termination |
|
|
|
|
|
|
|
|
|
| |
Multiple output, autorange input, wide selection of standard outputs,
heat sink or conduction-cooled models |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Custom AC-DC power supplies - high power density, small size,
high efficiency, fan-cooled, slide-in assemblies |
|
|
|
|
|
|
|
|
|
| |
| Back to Top » |
 |
|
|
|
|
|
|
| |
Account for system interdependencies that affect IBC power capability based upon essential variables
including input voltage range, load conditions, ambient temperature and airflow. |
|
|
|
|
|
|
|
|
|
|
|