Product Matrix
Input: 
Harmonic Attenuation: 
Internal Filtering: 
Need help with technical or design questions?
Can’t match your specs?
We can build it!
Product
Product Image
Data Sheet
Features • Isolated AC-DC converter with PFC
• Secondary energy storage at 48 V
• High efficiency over worldwide mains
• High power density
• Low profile
• 100ºC baseplate operation
• PFC Front-end module
• Universal AC Input
• Short Circut Protection
• Input Surge Testing
• AC Front end module
• EMI/RFI Filtering
• Transient Protection
• Inrush Limiting
• AC front end module
• Line rectification
• Inrush Limiting
• Autoranging Input
• AC Front end module
• EMI Filtering
• Autoranging line rectification
• Transient protection
• Inrush current limiting
• AC Front end solution
• Compliance to EMC standards for
- harmonic currents
- line disburbance
- transiend conducted emission
Provides Non- isolated 360, 375, or 384 V
to drive appropriate Vicor modules
and ViPAC arrays Isolated enable/ disable
capabilities for up to 4 module groups,
as well as group shutdown
minimum 20mS hold-u
Selection Tool
Input 85 - 264 Vac
47 - 63 Hz
85 – 264 Vac, 50/60 Hz 85 – 264 Vac, 47 – 440 Hz Autoranging 115/230 Vac Autoranging 115/230 Vac Autoranging 115/230 Vac Universal AC (84-264Vac) as well as DC (100-380Vdc)
Power 330 W Up to 675 W 250 W 500 - 1500 W 500 - 1000 W 575 W 2200 Watts
Dimensions 1.91" x 1.92" x 0.37"
(48,6 x 48,7 x 9.5 mm)
4.6" x 2.4" x 0.5"
(116,9 x 61,0 x 12,7 mm)
2.28" x 2.4" x 0.5"
(57,9 x 61,0 x 12,7 mm)
2.28" x 1.45" x 0.5"
(57,9 x 36,8 x 12,7 mm)
2.28" x 2.2" x 0.5"
(57,9 x 55,9 x 12,7 mm)
2.28" x 2.2" x 0.5"
(57,9 x 55,9 x 12,7 mm)
(2 half bricks)
1.72” H (43,6) x 6.4” W (162,6) x 7” L (177,8)
Efficiency ~93% 90 – 94% (typical) 97% 96 – 98% (typical) 96% (typical) 94 – 97% (typical) > 90% minimum
Product
Product Image
Data Sheet
Features 28 V input
Compatible with MIL PRM;
MIL-STD-461E compliant:
CE101, CE102, CS101,
CS114, C5115, and CS116
MIL-STD-461 C/D/E (CE & CE)
Transient Compliance
MIL-STD-704A-F
MIL-STD-1275 A/B/D
DO-160E
MIL-STD-810 Environments
Environmental Stress Screening
Selection Tool
Input 16V to 80V continuous
(28Vnominal)
100V transients
115 Vac 60/400 Hz
Power 120 W
(7 amps)
250 W
Dimensions 0.508” x 0.996” x 0.196”
(12.90mm x 25.28mm x 4.98mm)
2.28" x 2.4" x 0.5"
(57,9 x 61,0 x 12,7 mm)
Efficiency >99% 95%