|
|
|
|
|
|
|
|
| Product |
FlatPAC »
|
|||||
| Product Image | ||||||
| Data Sheet | ||||||
| Features | Meets FCC and EN55022 Class B Conducted Emissions |
• Cold Plate or Heatsink Cooled • Low Profile • Connector or Lug Terminals • Inrush Current Limiting • Transient Protection • EMI Filtering |
EN61000-3-2A14 Harmonic Current Compliance EN55022 Class B MIL-STD-810 for Vibration |
User and Field Configurable |
• Dual Inputs • 1U Mounting Option |
Near unity power factor EN61000-3-2 harmonic current compliance Low profile package |
| Selection Tool | ||||||
| Input | 115/230 Vac, autoranging | 115/230 Autoranging | 115/230 Autoranging | 115/230, Autoranging, 85-264 Universal, Or 240 3 Phase | 115/230, Autoranging, 85-264 Universal, Or 240 3 Phase | Universal AC input |
| Number of Outputs | 1-3 | 1-3 | 1-4 | 1-24 | 1 – 6 | Up to 6 user specifiable outputs |
| Output Voltage | 1-95 Vdc | 2 - 54 Vdc | 1 - 100 Vdc | 2 - 95 Vdc | 1.8 – 52 Vdc | 2 to 300 |
| Power | Up to 600 W | Up to 900 W | 500 W |
@ 115 Vac Input - up to 1,200 W @ 230 Vac Input - up to 2,400 W |
Up to 3,600 W | Up to 1,500 W |
| Package | Three Package Configurations | Seven Package Configurations |
9.2 x 5.0 x 1.4" (233.7 x 127 x 35.6 mm) |
Six Package Configurations | Conduction, Liquid or Fan Cooling 1U Rack Mounting Options | Three Package Configurations |
| Integral Fans | No | No | No | Yes | Option | Yes |
|
|
|
|
|
|
|
| Product |
Badger™ »
|
Javelin »
|
|||
| Product Image | |||||
| Data Sheet | |||||
| Features | Ruggedized - COTS MIL-STD-461 | Ruggedized - COTS MIL-STD-461 |
Rugged low profile COTS supply Compliant to EN harmonics requirements Mil-STD 810 for Shock and Vibration |
Rugged COTS supply Field and User configurable |
Rugged family of low profile COTS supplies Factory configured for a wide range of outputs |
| Selection Tool | |||||
| Input | Universal w/PFC | Universal w/PFC, 1Ø and 3Ø | 115/230 Autoranging |
Universal 85-264 Vac @ 47 - 500 Hz 100-380 VDC |
Universal 85-264 Vac @ 47 - 500 Hz 100-380 VDC |
| Number of Outputs | 12 | 1 | 1-4 | 1-32 | 1-6 |
| Output Voltage |
Up to 1,500 W at 230 Vac 800 W at 115 Vac |
@ 115 Vac: 800 W /1,800 W @ 230 Vac: 2,400 W / 5,400 W |
1-100 Vdc | 2-400 Vdc | 2 to 300 |
| Power |
@ 115 Vac Input - 800 W @ 230 Vac Input - 1,500 W |
@ 115 Vac Input - 2,400 W @ 230 Vac Input - 5,400 W |
500 W |
@115 Vac Input - Up to 1200 W @230 Vac Input - up to 2,400 W |
Up to 1,500 W |
| Package |
9.4 x 6.0 x 3.4 in 241,0 x 153,8 x 87,2 mm |
9.5 x 7.0 x 4.9 in 241,3 x 177,8 x 124,5 mm |
9.2 x 5.0 x 1.4 " (233.7 x 127 x 35.6 mm) |
Six Package Configurations | Three Package Configurations |
| Integral Fans | Yes | Yes | No | Yes | Yes |