Product Matrix
Controller Configuration: 
Product Type: 
Max Bus Voltage (V): 
The Cool-Switch® series provides are electronic circuit breaker function optimized for low power loss and fast dynamic response to fault conditions in 12 V and 48 V redundant power architectures.
Need help with technical or design questions?
Product
Function Disconnect Switch Disconnect Switch
Product Data Sheet
Product Image
Selection Tool
Product Type Controller Integrated Controller & MOSFET
VDS (V) 60
Current Rating (A) 12
MOSFET RDS(on) (mΩ) 8.5
Recomended TJ
Operating Temp Range (°C)
-40 to +125 -40 to +125
Internal MOSFET (TJ)
Operating Temp Range (°C)
-40 to +150
Recommended Max BUS
Operating Voltage (V)
(continuous)
80 55
Typical Overcurrent
Turn-off time (ns)
120 120
Current Sensing (Type) High Side
Shunt
High Side
Low Loss
Peak Gate Discharge
Current (Amps)
4
Controller Configuration
(High / Low / Both)
High Side High Side
Fault Flag Output Overcurrent Trip and UVLO Overcurrent Trip and UVLO
Package Type DFN-10 LGA
Package Size W x L x H (mm) 3 x 3 x 1 7 x 8 x 2