|
|
|
|
|
|
|
|
| Family | ||||||
| View Product Image | ||||||
| Features |
• DC Input Front-end module • EMI Filtering • Inrush current limiting • Transient protection |
• DC Input Front-end module • EMI Filtering • Transient Protection |
• Reduces output ripple to <3mV pp • Full attenuation up to 20 A • No adjustment required |
• >40dB ripple attenuation from 60 Hz to 1 MHz • Reduces ripple to <10 mV pp • Significantly improves load transient response |
Conducted common-mode (CM) and differential-mode (DM) attenuation from 150 kHz to 30 MHz (CISPR22 range). |
Reduce ripple and noise (PARD) over 30 dB from 1 kHz to 500 kHz. |
| Selection Tool | ||||||
| Data Sheet |
|
|||||
| Filter Type | Input | Input | Output | Output | Input | Output |
| Compatibility |
Maxi Mini Micro (48, 72, 110 Vin) VI-J00 & VI-200 (48, 72, 110 Vin) |
VI-J00 & VI-200 (24, 48, 300 Vin) |
VI-J00 & VI-200 FlatPAC, ComPAC, MegaMod's (5-50 Vout) |
VI-J00 / VI-200 & Maxi Mini Micro | Compatible with most DC-DC converters | Compatible with most DC-DC converters |
| Package Size | 1/2 Brick | 1/2 Brick | 1/2 Brick | 1/4 Brick |
Full QP Package |
Full QP Package |
| Mounting | Through Hole | Through Hole | Through Hole | Through Hole | SMT | SMT |
|
|
|
|
|
|
|
|
| Family |
M-FIAM »
|
MI-RAM »
|
||||
| View Product Image | ||||||
| Features |
EMi Compliance MIL-STD-461E (CS+CE) 100Vdc surge, 100ms 1,500Vdc hi-pot hold off to shield plane 7A rating |
MIL-STD-461E EMI compliance (CE & CS); MIL-STD-704A-F and MIL-STD-1275A/B/D Transient Compliance; MIL-STD-810 Environments |
>40 dB ripple attenuation from 60 Hz to 1 MHz Intergrated ORing MIL-STD-810 Enviroments Environmental Stress Screening |
MIL-STD-461C/D/E EMI compliance MIL-STD-704A-F, MIL-STD-1275A/B/D and DO-160E compliance for spikes and transients MIL-STD-810 environments compliance |
Reduces output PARD to <10 mV pp Full attenuation up to 20 A load |
MIL-STD-461E EMI compliance (CE & CS); MIL-STD-704A-F and MIL-STD-1275A/B/D Transient Compliance; MIL-STD-810 Environments |
| Selection Tool | ||||||
| Data Sheet |
|
|
||||
| Filter Type | Input | Input | Output | Input | Output | Input |
| Compatibility |
MIL-COTS DC V•I Chip or VI BRICK modules. |
24, 28 or 300 Vin Maxi, Mini, Micro DC-DC converters 28 Vin MIL-COTS V•I Chip |
MI-200 / MI-J00 Maxi, Mini and Micro |
28 & 270 Vin MI-200 and MI-J00 | MI-series DC-DC converter | 28V MIL-COTS DC V•I Chip or VI BRICK modules. |
| Package Size |
0.98” x 0.49” x 0.18” (12,4 x 25,0 x 4,5 mm) |
2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm) |
2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm) |
2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm) |
2.28” x 2.4” x 0.5” (57,9 x 61,0 x 12,7 mm) |
Filter: 1.91" x 1.09" x 0.37" 48.6 x 27.7 x 9.5mm Filter with PRM: 2.19" x 1.91" x 0.37" 55.7 x 48.6 x 9.5 mm |
| Mounting | Surface Mount | Through Hole | Through Hole | Through Hole | Through Hole | Through Hole |