Product Matrix
Nominal Input Voltage: 
Output Voltage: 
Power: 
Need help with technical or design questions?
Can’t match your specs?
We can build it!
Family
Product Image
Features • High Power
• Broad Vout Trim Range
• Low Profile
• Meets British Telecom and
European Norms for Input Surge Withstand
• EN55022 Class B Conducted Emissions
• Chassis Mount
• Broad Selection
• Multiple Outputs
• User Configurable Outputs
• Slide-in Output Assemblies
• Fan Cooled
• High Efficiency
• Low Weight
High Power
• Low profile package
• Output power to 1,500 W
• Up to 6 user specifiable outputs
• Universal AC input
• Power density up to 11
•RoHS compliant
• EN 61000-3-2A14 Harmonic Current Compliance
• Autosense feature
• Compliant to EN 55022, Class A
• EN55022, Class B (certain configurations)
Nominal inputs of 12 to 72 V available
Fan cooled
Soft start for limiting inrush current
Selection Tool
Documentation
Input Voltage 9 - 425 Vdc
Eight Input ranges
24, 48, and 300 V nominal • 10-400 Vdc
• 12 Input Ranges
100-380 Vdc 22 Vdc to 29 Vdc 100 – 380 Vdc PFC Mini
100 - 300 Vdc PFC Micro
250-380 Vdc 10 to 100 V
Number of Outputs 1 – 4 1 – 3 1 – 3 1 – 24 4 1 - 6 1 - 4 1-16
Output Voltage 2-54 Vdc 1-95 Vdc 1-95 Vdc 2-400 Vdc -3, +3, 5, -12 +12 Vdc 2 - 300 Vdc 2 - 95 Vdc 2 - 95 Vdc
Power 100 - 750 W 50 - 600 W 50-600 W Up to 4000 W 550w Up to 1500 Up to 500 Up to 1600 W
Package Eight Package Configurations Three Package Configurations Six Package Configurations Six Package Configurations Single Slot VME Package See Mechanical Drawing on Data Sheet See Mechanical Drawing on Data Sheet 3.4"H x 6.0"W x 12.0"L;
WT. 9.25 lbs.
Fully configured
Mounting Coldplate Heatsink or Conduction Cooled Chassis Mount Fan Cooled Coldplate Chassis Mount Chassis Mount Fan cooled
Family
Product Image
Features 4 outputs,
MIL-STD-461E EMI compliance,
MIL-STD-704A-F
and MIL-STD-1275A/B/D compliance
for transients and spikes
Single, dual or triple outputs
MIL-STD-461E EMI compliance
Low Profile
Compliant to MIL-STD810F for vibration and shock
Low Profile
MIL-STD-461C/D/E EMI compliance
MIL-STD-704A-F,
1275A/B/D,
and DO-160E compliance for transients and spikes
Up to 27 W/in3
Low noise ZCS / ZVS power architecture
Rugged Packaging
Selection Tool
Documentation
Input Voltage 22 Vdc to 29 Vdc 28 Vdc 24 and 300 Vdc 28 and 270 Vdc 28 - 270 Vdc
Number of Outputs 4 1 - 3 1 - 4 1 -3 1 - 3
Output Voltage 4 Output voltages, 550 W
(Refer to Datasheet for details).
3.3 – 48 Vdc 0.5 – 48 Vdc 28 and 270 Vdc 1 – 95 Vdc
Power 550 W 50 – 400 W Up to 650 W 50 – 300 W MegaMod: 50 – 300 W
MegaMod Jr.: 10 – 150 W
Package See Mechanical Drawing on Data Sheet See Mechanical Drawing on Data Sheet See Mechanical Drawing on Data Sheet See Mechanical Drawing on Data Sheet See Mechanical Drawing on Data Sheet
Mounting VME Coldplate Coldplate Conduction Cooled Chassis Mount