|
|
|
|
|
|
|
|
|
|
| Product |
PI2001 »
|
PI2002 »
|
PI2003 »
|
PI2007 »
|
PI2121 »
|
PI2122 »
|
PI2126 »
|
PI2127 »
|
| Function |
Active ORing |
Active ORing & Load Disconnect |
Active ORing |
Active ORing |
Active ORing |
Active ORing & Load Disconnect |
Active ORing | Active ORing |
| Product Data Sheet | ||||||||
| Product Image | ||||||||
| Selection Tool | Not recommended for new designs | |||||||
| Product Type | Controller | Controller | Controller | Controller |
Integrated Controller & MOSFET |
Integrated Controller & Back-to-Back MOSFETs |
Integrated Controller & MOSFET | Integrated Controller & MOSFET |
| VCC Range (V) | 4.5-13.2 | 4.5-13.2 | 8.5-9.5 | 7.15-11 | 5.5 | 5.5 | N/A | N/A |
| VDS (V) | NA | NA | NA | N/A | 8 | 7 | 30 | 60V |
| Current Rating (A) | NA | NA | NA | N/A | 24 | 12 | 12 | 12 |
| MOSFET RDS(on) (mΏ) | NA | NA | NA | N/A | 1.5 | 6.0 | 4.5 | 8.5 |
| Surge Rating 100ms (V) | 100 | NA | 100 | 100 | NA | NA | N/A | N/A |
|
Recomended TJ Operating Temp Range (°C) |
-40 to +125 | -40 to +125 | -40 to +125 | -40 to +125 | -40 to +125 | -40 to +125 | -40 to +125 | -40 to +140 |
|
Internal MOSFET (Tj) Operating Temp range [°C] |
N/A | N/A | N/A | N/A | -40 to +150 | -40 to +150 | -40 to +150 | -40 to +150 |
|
Recommended Max BUS operating voltage (continuous) [V] |
80 | 8 | 80 | 80 | 5 | 5 | 14 | 55 V |
|
Typ. Reverse Fault Response Time (ns) |
160 | 120 | 160 | 80 | 160 | 140 | 90 | 80 |
|
Typ. Foward Fault Response Time (ns) |
NA | 150 | NA | N/A | NA | 170 | N/A | N/A |
| Current Limit (Yes/No) | No | Yes | No | No | No | Yes | No | No |
| Reverse Threshold (mV) | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 |
|
Peak Gate Discharge Current (Amps) |
4 | 4 | 4 | 4 | NA | NA | N/A | N/A |
| Master/Slave (Yes/No) | Yes | No | No | No | Yes | No | No | No |
|
Controller Configuration (High/Low/Both) |
Both | Both | Low Side | High Side | High Side | High Side | High Side | High Side |
| Fault Flag Output |
Reverse Current UV/OV OC/OT |
Reverse Current UV/OV OC/OT |
Reverse Current UV/OV OC/OT |
Reverse Current OC |
Reverse Current UV/OV OC/OT |
Reverse Current UV/OV OC/OT |
Reverse Current VCC-UVLO OC |
Reverse Current OC, UV |
| Package Type |
TDFN-10/ SOIC-8 |
TDFN-10/ br>SOIC-8 |
TDFN-10/ SOIC-8 |
TDFN-10 | LGA | LGA | LGA | LGA |
| Package Size W x L x H (mm) | 3x3x1 | 3x3x1 | 3x3x1 | 3x3x1 | 5 x 7 x 2 | 5 x 7 x 2 | 5 x 7 x 2 | 7 x 8 x 2 |