All Products
Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Intermediate Bus Converters
Voltage Transformation Modules
PFC AC Front End Module
Pre-Regulator Modules
Bus Converter Modules
Chassis-Mount DC-DC Converters
DC-DC Configurable Power Systems
AC-DC Configurable Power Systems
50-600 Watt DC-DC Power Systems
50-600 Watt AC-DC Power Systems
User / Field-Configurable AC-DC Power Systems
Low Profile AC-DC Switcher Power Systems
Ultra Low Profile AC-DC Power Systems
AC and DC Redundant Input Power Systems
Fully-Programmable Current Source Modules
Low Profile AC-DC and DC-DC Power Supplies
MIL-COTS AC PFC Power Systems
AC and DC Input 384 V Output Power Systems
DC Input Front-End Attenuator Module
AC Input Harmonic Attenuator Modules
DC Filter Ouput Ripple Attenuator Modules
DC-DC Configurable Power Systems
Modular AC Front-End Systems
DC Filter Ripple Attenuator Modules
MIL-COTS PFC Power Supply
Single or Three-Phase Input Front Ends
DC Input Attenuator Modules
AC Front End Autoranging Rectifier Modules
Autoranging Rectifier Module
Bus Converter
Factorized Power DC-DC Converters
VIChip PRM <sup>TM</sup>
Regulators
MIL-COTS High Voltage BCM
MIL-COTS Bus Converter
Current Multipliers
MIL-COTS
Factorized Power
DC-DC Converters
PI33XX
8 to 36 Vin DC-DC ZVS-Buck regulators
PI3101
DC-DC Converter
EMI Filter for 24 Vdc Bus
Cool-Swap™ Product Image
Hot-Swap Controller
Active ORing
14 A Active EMI Filter for 24 Vdc Bus
Active ORing
& Load Disconnect
14 A Active EMI Filter for 48 dc Bus
Active ORing
Active ORing
Hot-Swap SiP With Active EMI Filter
Advanced TCA Hot-Swap SiP
7 A V·I Chip EMI Filter
Output Ripple Attenuation SiP
7 A V·I Chip EMI Filter
Low Voltage Output Ripple Attenuator
QPI-21 Product Image
Active EMI Filter