BRICK

Brick and Configurable
Power Systems

Vicor DC-DC converter Bricks are relied upon by over eight thousand OEMs for their proven performance, broad coverage of input and output voltages, ease of mechanical mounting and thermal management flexibility. These through-hole power components, along with AC and DC input configurable and custom systems assembled from Bricks, provide scalable solutions to diverse power requirements with faster time to market.



We are here to help!

Technically competent, highly experienced Vicor field application engineers are available to provide you with detailed technical support - within 24 hours - anywhere in the world.

Catalogs
Interactive view of our latest products.
Largest selection of off-the-shelf products in the industry.
Provides a highly efficient and power dense solution in an industry standard eighth-brick package.
The new VI BRICK PFM™ AC-DC converter modules provide a 48 V isolated and regulated output with active power factor correction, up to 330 W.
MIL-COTS AC-DC, DC-DC Switcher
The new PFC MegaPAC MI power-factor-corrected AC-DC and DC-DC switchers provide up to 32 regulated outputs and up to 2,400 W with active PFC. It is user configurable in the field. AC inputs available: 85-264 Vac; DC inputs available: 100-380 Vdc.
The new V 28 wide input Micro quarter brick DC-DC converter has a 9 to 36 V input voltage range in order to meet applications requiring either 12 V or 24 V operation. Nominal output voltages range from 3.3-48 Vdc and maximum power of 100 W.
April, 2012
Vicor Introduces Baseplate Option for 98% Efficient Quarter-brick IBC Modules
More »
March, 2012
Vicor Introduces 850W, 80A Quarter Brick IBC
More »
March, 2012
Vicor Introduces New FIAM Filter Modules for DC-DC Railway Applications
More »
February, 2012
New Picor Cool-Power PI3106 Isolated DC-DC Converters Deliver Breakthrough Density for Industrial and Military Applications
More »
February, 2012
New Picor QuietPower QPI-21 Provides High Density, Higher-Performance Active EMI Filtering for DC-DC Converters
More »
February, 2012
New Picor Hot Swap Controller Ensures Safe, Continuous System Operation with Advanced Digital Thermal Emulation
More »