AIM – AC Input Front-end Module

Product Image

Click above to find your part number and purchase samples online.
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »
  2-D Half-Size VI-J00 / VE-J00 DC-DC Converter Module Drawings
  Drwg. Number Description Download RoHS
  03550 Outline drawing for half-size VI-J00 / VE-J00 DC-DC converter DXF | PDF
   
  3-D Half-Size VI-J00 / VE-J00 Module (referring to drawing number 03550)
            Non-RoHS, VI-J00 series STEP | 3D PDF  
            RoHS, VI-J00 series STEP | 3D PDF

 

cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Terminal block for VI-J00-size modules            
     
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
  Rugged chassis-mount housing for VI-J00-size module
(add-B1 suffix to module number for preinstalled)
  18952 Add to Cart     PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N   Capacitance   Voltage Rating   RoHS   Technical Drawing
Capacitors
  X-Cap 03047   0.47 µF    250 Vac  
  PDF | DXF
                     
                     
Y Type Capacitors A - Image   Y-Cap 01000   4,700 pF   250 Vac  
  PDF | DXF
  Y-Cap 03285 Add to Cart   4,700 pF   250 Vac  
  PDF | DXF
  Y-Cap Surface Mount 25283 Add to Cart   4,700 pF   250 Vac  
  PDF | DXF
  Ceramic 28054 Add to Cart   0.01 µF   500 V  
  PDF | DXF
  Ceramic 30458 Add to Cart   470 pF   500 V  
  PDF | DXF
  Holdup 30240   270 µF   400 V  
  PDF | DXF
  Holdup 30249   470 µF   450 V  
  PDF | DXF
  Holdup 30769 Add to Cart   270 µF   200 V  
  PDF | DXF
MOVs                  
  14 mm Disc 30076 Add to Cart       275 V  
  PDF | DXF
                     

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description     P/N     RoHS   Technical Drawing
  VI-J00-size Shield with Pem Nuts     32184 Add to Cart       PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N   Capacitance   Height
of HUB
  RoHS   Technical Drawing
  Holdup Box HUB270-P Add to Cart   270 µF   1.75"     PDF | DXF
  Holdup Box HUB470-P Add to Cart   470 µF   2.34"     PDF | DXF
  Holdup Box HUB820-P Add to Cart   820 µF   3.52"     PDF | DXF
    HUB contains two (2) capacitors of the value shown.
     
Mounting Connector Kit

  Kit includes one connector and pins 21395 Add to Cart                –

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Sockets
Click img. to enlarge   Description Pin Size   P/N   RoHS   Technical Drawing
  Electro-tin finish 0.040"   30074 Add to Cart     PDF | DXF
  Electro-tin finish 0.080"   30075 Add to Cart     PDF | DXF
 
Standoffs
Click img. to enlarge   Description     P/N   RoHS   Technical Drawing
  Six 0.25" x 0.525 Long Female, 0.25" Hex   32183-01 Add to Cart     PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N         RoHS   Technical Drawing
Oscilloscope Test Jack A (Horizontal Shielded)   Shielded, Horizontal 01830 Add to Cart           PDF
Oscilloscope Test Jack B (Vertical Shielded)   Shielded, Vertical 06207 Add to Cart           PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Heat sinks used with Vicor's VI-J00-size module (not Mini modules)
 
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
  0.90"  Longitudinal Fins   30191 Add to Cart     PDF | DXF
  0.90" Transverse Fins   30771 Add to Cart     PDF | DXF
  0.40" Transverse Fins   30140 Add to Cart     PDF | DXF
Heat Sink Thermal Data and Calculator »
 
ThermMate Thermal Pads (10 pieces per package)
 
Click img. to enlarge   Description Thickness P/N   RoHS   Technical Drawing
  For use with Vicor VI-J00 moduels only
(not Mini modules)
 0.007" 20264 Add to Cart     PDF | DXF
 
Grounding Clips
 
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
  For use with FinMod, Longitudinal 0.25" Fins (-F1)   32185 Add to Cart     PDF | DXF
  For use with FinMod, Longitudinal 0.50" Fins (-F2)   32185 Add to Cart     PDF | DXF
  For use with FinMod, Transverse 0.25" Fins (-F3)   32186 Add to Cart     PDF | DXF
  For use with FinMod, Transverse 0.50" Fins (-F4)   32186 Add to Cart     PDF | DXF
  For use with SlimMod Flangless package (-S)   32187 Add to Cart     PDF | DXF