The Autoranging MegaPAC AC-DC switcher allows users to instantly configure high efficiency, off-line power
supplies that operate on either 115 or 230 Vac (47-500 Hz), or 260-380 Vdc. The Autoranging MegaPAC provides
up to 1,600 W of output power with a power density of 6.6 W per cubic inch. The chassis has 8 slots and can provide up to 16 isolated outputs.
A complete power supply is configured at the factory by selecting and inserting up to eight same length slide-in output assemblies called ConverterPACs. ConverterPACs incorporate one or two VI-200 / VI-J00 and/or Maxi Vicor DC-DC converters and are available in a wide array of output voltage and power levels. The net result is a power supply that offers the advantages of a custom supply, but is assembled from standard and modular building blocks. For detailed information about ConverterPACs, refer to the ConverterPAC information sheets.
* Westcor's Vantage Line is priced at approximately 15% below standard one piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.
PowerBench™– Autoranging MegaPAC Configurator »
Using VSPOC allows you to configure any of our broad line of MegaPAC power solutions. VSPOC will give you a part number, price, and delivery date.
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 950 Edition 2; Amendment 2:1993
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
Air Block |
96-00032-01
|
|
– |
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
2-Hole Bus Bar 3-Hole Bus Bar 4-Hole Bus Bar 5-Hole Bus Bar Series Bus Bar |
88-00033-01
88-00033-02 88-00033-03 88-00033-04 88-00043 |
|
– – – – – |
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
|||||||
| Connector Kit for Autoranging MegaPAC |
19-130040
|
|
– | ||||