ComPAC Family – 50-600 Watt DC-DC Power System

Product Image
Click above to find your part number and purchase samples online.
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Trim Resistor Calculators

Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »
Trim resistors for setting float voltage and charge current in battery chargers designed with BatMod modules »

Thermal Calculators
Thermal data and heat sink selection tool »
This is a downloadable Excel file.

 

ComPAC / MI-ComPAC
       
Drawing Number   Description   RoHS   Technical Drawing
25350   Outline Drawing for ComPAC, "L" Configuration (Single)  
  PDF | DXF
25349   Outline Drawing for ComPAC, "M" Configuration (Dual)  
  PDF | DXF
25351   Outline Drawing for ComPAC, "N" Configuration (Triple)  
  PDF | DXF
25353   Outline Drawing for ComPAC, "P" Configuration (Dual)  
  PDF | DXF
25352   Outline Drawing for ComPAC, "Q" Configuration (Triple)  
  PDF | DXF
25348   Outline Drawing for ComPAC, "R" Configuration (Triple)  
  PDF | DXF
 
 
ComPAC / MI-ComPAC Conduction Cooled        
Drawing Number   Description   RoHS   Technical Drawing
17934   Outline Drawing for ComPAC, "L" Configuration (Single) -CC*
  PDF | DXF
17935   Outline Drawing for ComPAC, "P" Configuration (Dual) -CC*
  PDF | DXF
17936   Outline Drawing for ComPAC, "M" Configuration (Dual) -CC*
  PDF | DXF
17937   Outline Drawing for ComPAC, "Q" Configuration (Triple) -CC*
  PDF | DXF
17938   Outline Drawing for ComPAC, "R" Configuration (Triple) -CC*
  PDF | DXF
17939   Outline Drawing for ComPAC, "N" Configuration (Triple) -CC*
  PDF | DXF
             
   * For conduction-cooled package add -CC to the end of the part number.      

 

PowerBench™ – ComPAC Configurator »
The ComPAC is a low-profile complete DC-DC power solution with up to three outputs. With this configurator, you select input voltages, output voltages, power levels, and temperature grade, then, a part number, price, and delivery date will be displayed.

cURus – UL 60950-1, CSA 60950-1
cURus – UL 1604, CSA C22.2 No. 213-M1987 Class I, Div. 2
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Markked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001