Configure and Order a Modular Front-end System (ENMod) Online
 
       Reference Part Number Chart
           
     
  Product Product Grade Pin Style Baseplate  
 

      C = –20°C to +100°C  
      T = –40°C to +100°C [a]
      H = –40°C to +100°C [a]

      1 = Short
      2 = Long
      S = Short ModuMate
      N = Long ModuMate
      F = Short RoHS
      G = Long RoHS
     1 = Slotted
     2 = Threaded
     3 = Through hole
  [a] T-Grade storage temp. is –40°C; H-Grade storage temp is –55°C    
         

 

       Listing of Product Part Numbers to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
                     
     
  C-Grade
(–20 to +100°C)
  T-Grade
(–40 to +100°C)
  H-Grade
(–40 to +100°C)
 
  Non-RoHS          
  RoHS