FARM - Filter / Autoranging Rectifier Module

Product Image
Click above to find your part number and purchase samples online.
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.

Hold-up Capacitor Calculator
Holdup capacitors for use with ARM modules »

Thermal Calculators
Thermal impedance calculator »

Thermal data and heat sink selection tool »
This is a downloadable Excel file.

  2-D Mini-size Drawings
  Drwg. Number Description Download RoHS
  37206 Outline drawing for Mini DC-DC Converter DXF | PDF
   
  3-D Mini-size Module (referring to drawing number 37206)
            Mini, short tin / lead pin, slotted baseplate STEP | IGS  
            Mini, short tin / lead pin, threaded baseplate STEP | IGS  
            Mini, short tin / lead pin, through-hole baseplate STEP | IGS  
   
            Mini, long tin / lead pin, slotted baseplate STEP | IGS  
            Mini, long tin / lead pin, threaded baseplate STEP | IGS  
            Mini, long tin / lead pin, through-hole baseplate STEP | IGS  
   
            Mini, short ModuMate, slotted baseplate STEP | IGS  
            Mini, short ModuMate, threaded baseplate STEP | IGS  
            Mini, short ModuMate, through-hole baseplate STEP | IGS  
   
            Mini, long ModuMate, slotted baseplate STEP | IGS  
            Mini, long ModuMate, threaded baseplate STEP | IGS  
            Mini, long ModuMate, through-hole baseplate STEP | IGS  
   
            Mini, short gold pin (RoHS), slotted baseplate STEP | IGS
            Mini, short gold pin (RoHS), threaded baseplate STEP | IGS
            Mini, short gold pin (RoHS), through-hole baseplate STEP | IGS
   
            Mini, long gold pin (RoHS), slotted baseplate STEP | IGS
            Mini, long gold pin (RoHS), threaded baseplate STEP | IGS
            Mini, long gold pin (RoHS), through-hole baseplate STEP | IGS

cURus - UL 60950-1, CSA 60950-1
cTÜVus - EN60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Click img. to enlarge   Description P/N   Capacitance   Voltage Rating   RoHS   Technical Drawing
Capacitors
  X-Cap 04068   0.22 µF   250 Vac     PDF | DXF
  X-Cap 03047   0.47 µF   250 Vac     PDF | DXF
  X-Cap 02573   1 µF   250 V     PDF | DXF
    X-Cap 03269   0.15 µF   310 V     PDF | DXF
Y Type Capacitors A - Image   Y-Cap 01000   4,700 pF   250 Vac     PDF | DXF
  Y-Cap 03285 Add to Cart   4,700 pF   250 Vac     PDF | DXF
  Y-Cap Surface Mount 25283 Add to Cart   4,700 pF   250 Vac     PDF | DXF
 
  Multilayer Film Cap 34610   0.61 µF   250 V     PDF | DXF
MOVs                  
  14 mm Disc 30076 Add to Cart       275 V     PDF | DXF
  10 mm Disc 30234-220 Add to Cart       275 V     PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Click img. to enlarge   Description P/N   Voltage Rating   Current Rating   RoHS   Technical Drawing
  Fuse 30263 Add to Cart   250 V   12 A     PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description     P/N     RoHS   Technical Drawing
  Mini-size Shield for Slotted Baseplate   30198 Add to Cart       PDF | DXF
  Mini-size Shield for Threaded or Through-Hole Baseplate   30180 Add to Cart       PDF | DXF
                   

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N   Capacitance   Height
of HUB
  RoHS   Technical Drawing
  Holdup Box HUB820-S Add to Cart   410 µF   1.55"     PDF | DXF
  Holdup Box HUB1200-S Add to Cart   600 µF   1.75"     PDF | DXF
  Holdup Box HUB1800-S Add to Cart   900 µF   2.14"     PDF | DXF
  Holdup Box HUB2200-S Add to Cart   1,100 µF   2.85"     PDF | DXF
  Holdup Box HUB2700-S Add to Cart   1,350 µF   3.52"     PDF | DXF
  Holdup Box HUB3300-S Add to Cart   1,650 µF   3.52"     PDF | DXF
    HUB contains two (2) capacitors of the value shown.
     
Mounting Connector Kit

  Used for P/N HUB820-S, HUB1200-S, and HUB1800-S 21393 Add to Cart               PDF | DXF
    Used for P/N HUB2200-S, HUB2700-S, and HUB3300-S 21394 Add to Cart             PDF | DXF
    Kit contains one connector and pins.

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Common Mode
Click img. to enlarge   Description P/N Inductance Rated Current DCR
(max)
RoHS Technical Drawing
Common Mode Input Inductor Image   Common-mode input 31743 Add to Cart 1,000 µH 12 A 6.5 mΩ PDF
  Common-mode input 32006 Add to Cart 1,300 µH 13 A 14 mΩ PDF
Differential Mode
Differential Mode Input Inductor Image
  Differential-mode input 33206 Add to Cart 22 µH 12 A 5.5 mΩ
Differential Output Inductors
  Differential-mode output 32012 Add to Cart 27 µH 12 A PDF

 

Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
SurfMates - Surface-mount Sockets Image     SurfMates – Surface-mount Sockets All SurfMates are RoHS Compatible
Board Thickness Mounting Assembly Drawing Converter Pin Style* Module Style Input
P/N**
Output P/N** 5 In/Out Sets P/N Technical Drawing
All
surface PDF | DXF F Mini 22100 22102 16021 Add to Cart PDF | DXF
 

Example of SurfMate Application »

   *   F = Short Gold (RoHS), G = Long Gold (RoHS)
  **  For individual input / output purchases, a 35-piece minimum (and multiples) applies to Maxis / Minis and
        a 40-piece minimum (and multiples) for Micros. To order these items please contact customer service.

 
Click img.
to enlarge
 
InMates - Through Hole Sockets Image
    InMates – Through-hole   All InMates are RoHS Compatible
     All sockets are supplied on InMate headers to assure proper alignment during installation.
Board Thickness (nominal) Board Thickness
(min / max)
Mounting Converter Pin Style* Module Style Input P/N** Output P/N** 5 In/Out Sets P/N Technical Drawing
    0.063" 0.055" / 0.071" inboard F Mini 18374 18384 18366 Add to Cart PDF | DXF
    0.063" 0.055" / 0.071" onboard G Mini 18378 18390 18368 Add to Cart PDF | DXF
    0.094"
0.084" / 0.104" inboard F Mini 18375 18385 18367 Add to Cart
PDF | DXF
    0.094" 0.084" / 0.104" onboard G Mini 18379 18391 18369 Add to Cart
PDF | DXF
    0.125" 0.1125" / 0.1375" onboard G Mini 21539 21544 21511 Add to Cart
PDF | DXF
 

Example of Inboard Mounting Options »
Example of Onboard Mounting Options »

   *   F = Short Gold (RoHS), G = Long Gold (RoHS)
  **  For individual input / output purchases, a 35-piece minimum (and multiples) applies to Maxis / Minis and
        a 40-piece minimum (and multiples) for Micros. To order these items please contact customer service.

 
Module Exchange Tools Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img.
to enlarge
Description Module Style   P/N Technical Drawing
Maxi Exchange Tool Used to facilitate the proper extraction of Mini modules from InMate or SurfMate sockets. Mini   22828 Add to Cart

 

Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoffs - 2nd Gen Group    Standoff Kits for Solder Mounted Modules All Standoffs are RoHS Compatible
Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
0.063"   inboard   F, Blank   slotted   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.063"   inboard   F, Blank   slotted   threaded 18151 Add to Cart   19127   PDF | DXF
0.063"   inboard   F, Blank   thru-hole   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.063"   inboard   F, Blank   thru-hole   threaded 18147 Add to Cart   19123   PDF | DXF
0.063"   inboard   F, Blank   threaded   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.063"   onboard   G, L   slotted   thru-hole 18156 Add to Cart   19132   PDF | DXF
0.063"   onboard   G, L   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.063"   onboard   G, L   thru-hole   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.063"   onboard   G, L   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.063"   onboard   G, L   threaded   thru-hole  18150 Add to Cart   19126   PDF | DXF
0.093"   inboard   G, L   slotted   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.093 "   inboard   G, L   slotted   threaded 18151 Add to Cart   19127   PDF | DXF
0.093 "   inboard   G, L   thru-hole   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.093 "   inboard   G, L   thru-hole   threaded 18147 Add to Cart   19123   PDF | DXF
0.093 "   inboard   G, L   threaded   thru-hole 18146 Add to Cart   19122   PDF | DXF
 

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs.  
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for Solder Mounting »
 
 
Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoff Kits Image
   Standoff Kits for InMate Mounted Modules All Standoffs are RoHS Compatible
Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
0.063"   inboard   S   slotted   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.063"   inboard   S   slotted   threaded 18154 Add to Cart   19130   PDF | DXF
0.063"   inboard   S   thru-hole   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.063"   inboard   S   thru-hole   threaded 18149 Add to Cart   19125   PDF | DXF
0.063"   inboard   S   threaded   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.063"   onboard   N   slotted   thru-hole 18158 Add to Cart   19134   PDF | DXF
0.063"   onboard   N   slotted   threaded 18159 Add to Cart   19135   PDF | DXF
0.063"   onboard   N   thru-hole   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.063"   onboard   N   thru-hole   threaded 18155 Add to Cart   19131   PDF | DXF
0.063"   onboard   N   threaded   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.093"   inboard   S   slotted   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.093"   inboard   S   slotted   threaded 18154 Add to Cart   19130   PDF | DXF
0.093"   inboard   S   thru-hole   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.093"   inboard   S   thru-hole   threaded 18149 Add to Cart   19125   PDF | DXF
0.093"   inboard   S   threaded   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.093"   onboard   N   slotted   thru-hole 18156 Add to Cart   19132   PDF | DXF
0.093"   onboard   N   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.093"   onboard   N   thru-hole   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.093"   onboard   N   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.093"   onboard   N   threaded   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.125"   onboard   N   slotted   thru-hole 24054 Add to Cart   19132   PDF | DXF
0.125"   onboard   N   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.125"   onboard   N   thru-hole   thru-hole 24056 Add to Cart   19126   PDF | DXF
0.125"   onboard   N   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.125"   onboard   N   threaded   thru-hole 24056 Add to Cart   19126   PDF | DXF
                           

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs.  
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for InMate Mounting »
 
                           
Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoff Kits Image
   Standoff Kits for SurfMate Mounted Modules All Standoffs are RoHS Compatible  
 Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
All   surface   S   slotted   thru-hole 20178 Add to Cart   20188   PDF | DXF
All   surface   F   slotted   threaded 20179 Add to Cart   20189   PDF | DXF
All   surface   F   thru-hole   thru-hole 20176 Add to Cart   20186   PDF | DXF
All   surface   F   thru-hole   threaded 20177 Add to Cart   20187   PDF | DXF
All   surface   F   threaded   thru-hole 20176 Add to Cart   20186   PDF | DXF
                           

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. 
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for Surface Mounting »

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description         P/N RoHS Technical Drawing
Oscilloscope Test Jack A (Horizontal Shielded)   Shielded, Horizontal         01830 Add to Cart PDF
Oscilloscope Test Jack B (Vertical Shielded)   Shielded, Vertical         06207 Add to Cart PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
 
Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00 modules)
Click img. to enlarge   Description    
  P/N   RoHS   Technical Drawing
Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, threaded mounting*   32188 Add to Cart     PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30189 Add to Cart     PDF | DXF

Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, thru-hole mounting   30195 Add to Cart     PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30182 Add to Cart     PDF | DXF

Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, threaded mounting*   30184 Add to Cart     PDF | DXF
  0.90" transverse fins, threaded mounting   30269 Add to Cart     PDF | DXF
Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30721 Add to Cart     PDF | DXF
  0.90" transverse fins, thru-hole mounting   30724 Add to Cart     PDF | DXF
    * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate)
Click img. to enlarge   Description    
  P/N   RoHS   Technical Drawing

  0.55" Side-Fin Heat Sink for Mini-Sized Modules   32190 Add to Cart     PDF
    Heat Sink Thermal Data and Calculator »
 
ThermMate Thermal Pads (10 pieces per package)
Click img. to enlarge   Description     P/N
  Thickness   RoHS   Technical Drawing
ThermMate Thermal Pads   For use with Vicor Mini-size modules*   20264 Add to Cart   0.007"     PDF | DXF
    * NOT for use with VI-200 or VI-J00 modules