The FlatPAC-EN is an ultra low profile power supply with a power density greater than 7 W/in3, the FlatPAC-EN is capable of providing up to 500 W (425 W for EN compliance) from up to four isolated outputs. The FlatPAC-EN can be configured with standard Vicor DC-DC converter modules . Like all other configurable power supplies offered by Vicor, the optimum FlatPAC-EN solution can be factory configured based on the exact voltage and power requirements of the customer.
PowerBench™ – FlatPAC-EN Configurator »
Using VSPOC allows you to configure any of our broad line of FlatPAC-EN power solutions. VSPOC will give you a part number, price, and delivery date.
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked
– Directive (2006/95/EC)
CB Certificate – IEC 60950:1999
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
Connector Kit for FlatPAC-EN |
19-130044
|
|
– |