HAM – AC Harmonic Attenuator Module (PFC Front-End)

Product Image
Click above to find your part number and purchase samples online.
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

HAM Data Sheet »
High Boost HAM Data Sheet » (recommended for new designs)

  HAM Modules
  2-D Full-Size VI-200 / VE-200 DC-DC Converter Module Drawings
  Drwg. Number Description Download RoHS
  05429 Outline drawing for HAM Module DXF | PDF
   
  3-D Full-Size VI-200 / VE-200 Module (referring to drawing number 05429)
            Non-RoHS, HAM Module (VI-200 series size package) STEP | 3D PDF  
            RoHS, HAM Module (VI-200 series size package) STEP | 3D PDF

 

 
  HAM Filter Module
  Drwg. Number Description Download RoHS
  32723 Outline drawing for HAM Filter Module DXF | PDF

 

cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CB Certificate – IEC 60950-1:2001
CE Marked – Low Voltage Directive (2006/95/EC)
cURus – UL 60950-1, CSA 60950-1

HAM Safety Information Sheet »

 

External filter to meet international standards for EMI / RFI emissions and incorporates transient surge protection for the Vicor Harmonic Attenuator Module.

Description
P/N
Data Sheet
RoHS
Technical Drawing
Line Filter for use with VI-HAM
30205
PDF

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description P/N   Capacitance   Voltage Rating   RoHS   Technical Drawing
Capacitors                  
Y Type Capacitors A - Image   Y-Cap 01000 Add to Cart   4,700 pF   250 Vac     PDF | DXF
  Y-Cap Surface Mount 25283 Add to Cart   4,700 pF   250 Vac     PDF | DXF
MOVs                  
  14 mm Disc 30076 Add to Cart       275 V       PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description     P/N     RoHS   Technical Drawing
  VI-200-size Shield with Pem Nuts     30139 Add to Cart       PDF
  VI-200 -size Shield without Pem Nuts     32175 Add to Cart       PDF
                   

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description P/N   Capacitance   Height
of HUB
  RoHS   Technical Drawing
  Holdup Box HUB270-P Add to Cart   270 µF   1.75"     PDF | DXF
  Holdup Box HUB470-P Add to Cart   470 µF   2.34"     PDF | DXF
  Holdup Box HUB820-P Add to Cart   820 µF   3.52"     PDF | DXF
    HUB contains two (2) capacitors of the value shown.
     
Mounting Connector Kit

  Kit includes one connector and pins 21395 Add to Cart                

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description P/N   Voltage Rating   Current Rating   RoHS   Technical Drawing
  Bridge Rectifier 30660 Add to Cart   600 V   1 V     PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Sockets
Click img. to enlarge   Description Pin Size   P/N   RoHS   Technical Drawing
  Electro-tin finish 0.040"   30074 Add to Cart     PDF | DXF
  Electro-tin finish 0.080"   30075 Add to Cart     PDF | DXF
 
Standoffs
Click img. to enlarge   Description     P/N   RoHS   Technical Drawing
  Six 0.25" x 0.525 Long Female, 0.25" Hex   32183-01 Add to Cart     PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Heat sinks used with Vicor's BatMod module (not for Maxi modules)
Click img. to enlarge   Description     P/N RoHS   Technical Drawing
  0.90"  Longitudinal Fins   30089 Add to Cart   PDF | DXF
  0.90"  Transverse Fins   30090 Add to Cart   PDF | DXF
  0.70"  Longitudinal Fins   30775 Add to Cart   PDF | DXF
  0.70"  Transverse Fins   30193 Add to Cart   PDF | DXF
  1.45" Longitudinal Fins   30780 Add to Cart   PDF | DXF
  0.40" Transverse Fins   30194 Add to Cart   PDF | DXF
    Heat Sink Thermal Data and Calculator »
 
 
ThermMate Thermal Pads (10 pieces per package)
Click img. to enlarge   Description Thickness P/N RoHS   Technical Drawing
  For use with Vicor  BatMod modules* 0.007" 20266 Add to Cart  
    * NOT for use with Vicor Maxi modules
 
Grounding Clips
Click img. to enlarge   Description   P/N RoHS   Technical Drawing
  For use with FinMod, Longitudinal 0.25" Fins (-F1)   32185 Add to Cart   PDF | DXF
  For use with FinMod, Longitudinal 0.50" Fins (-F2)   32185 Add to Cart   PDF | DXF
  For use with FinMod, Transverse 0.25" Fins (-F3)   32186 Add to Cart   PDF | DXF
  For use with FinMod, Transverse 0.50" Fins (-F4)   32186 Add to Cart   PDF | DXF
  For use with SlimMod Flangless package (-S)   32187 Add to Cart   PDF | DXF