| Reference Part Number Chart | ||||||
|
|
|
|
|
|
||
| Family | Input Voltages | Input Voltages | Product Grade | Output Power | ||
| VI-A = Non-RoHS VE-A = RoHS |
1 = 21 – 32 V W = 18 – 36 V 3 = 42 – 60 V N = 36 – 76 V 6 = 200 – 400 V |
1 = 21 – 32 V W = 18 – 36 V 3 = 42 – 60 V N = 36 – 376 V 6 = 200 – 400 V |
E = –10°C to +100°C C = –25°C to +100°C I = –40°C to +100°C M = –55°C to +100°C |
U = 200 W Q = 400 W |
||
| Listing of Product Part Numbers to “Add to Cart ” | ||||||||||
|
Please refer to the Part Number Chart above. To “add to cart |
||||||||||
|
|
||||||||||
| Power |
E-Grade (–10 to +100°C) |
C-Grade (–25 to +100°C) |
I-Grade (–40 to +100°C) |
M-Grade (–55 to +100°C) |
||||||
|
|
||||||||||
|
200 W (Non-RoHS) |
||||||||||
|
|
||||||||||
|
200 W (RoHS) |
||||||||||
|
|
||||||||||
| Power |
E-Grade (–10 to +100°C) |
C-Grade (–25 to +100°C) |
I-Grade (–40 to +100°C) |
M-Grade (–55 to +100°C) |
||||||
|
|
||||||||||
|
400 W (Non-RoHS) |
||||||||||
|
|
||||||||||
|
400 W (RoHS) |
||||||||||