Military COTS M-FIAM – Filter Input Attenuator Module

Product Image
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

This calculator program allow users to determine values that help with accessory
component selection for power system design.


Thermal Calculators
Thermal data and heat sink selection tool »
This is a downloadable Excel file.

Drawing Number   Description RoHS   Technical Drawing
25006   Outline Drawing for FIAM Module   PDF | DXF
25335   Outline Drawing for MVA-FIAM9   PDF | DXF

 

M-FIAM3 – CE Marked – Low Voltage Directive (2006/95/EC)
M-FIAM5B – CE Marked – Low Voltage Directive (2006/95/EC)
M-FIAM7 – CE Marked – Low Voltage Directive (2006/95/EC)
M-FIAM9 – CE Marked – Low Voltage Directive (2006/95/EC)

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description      P/N   Capacitance   Voltage Rating   Technical Drawing
Capacitors              
Y Type Capacitors A - Image   Y-Cap Surface Mount 25283 Add to Cart   4,700 pF   250 Vac   PDF | DXF
  Y-Cap 33643 Add to Cart   0.01 µF   250 V   PDF | DXF
  X-Cap 04068   0.22 µF   250 Vac   PDF | DXF
MOVs
  10 mm Disc 30234-120 Add to Cart       120 V    PDF | DXF
  Transorb, SMC 19180-510 Add to Cart       51 V   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description     P/N   Technical Drawing
  Mini-size Shield for Slotted Baseplate   30198 Add to Cart   PDF | DXF
  Mini-size Shield for Threaded or Through-Hole Baseplate   30180 Add to Cart   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N   Voltage Rating   Current Rating   Technical Drawing

  Fuse 30247 Add to Cart   125 V   10 A   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description     P/N   Technical Drawing

  Used with Mini-size modules     23466 Add to Cart   PDF

 

Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
SurfMates - Surface-mount Sockets Image     SurfMates – Surface-mount Sockets  
Board Thickness Mounting Assembly Drawing Converter Pin Style* Module Style Input
P/N**
Output P/N** 5 In/Out Sets P/N Technical Drawing
All
surface PDF | DXF F Mini 22100 22102 16021 Add to Cart PDF | DXF
 

Example of SurfMate Application »

   *   F = Short Gold (RoHS), G = Long Gold (RoHS)
  **  For individual input / output purchases, a 35-piece minimum (and multiples) applies to Maxis / Minis and
        a 40-piece minimum (and multiples) for Micros. To order these items please contact customer service.

 
Click img.
to enlarge
 
InMates - Through Hole Sockets Image
    InMates – Through-hole  
     All sockets are supplied on InMate headers to assure proper alignment during installation.
Board Thickness (nominal) Board Thickness
(min / max)
Mounting Converter Pin Style* Module Style Input P/N** Output P/N** 5 In/Out Sets P/N Technical Drawing
    0.063" 0.055" / 0.071" inboard F Mini 18374 18384 18366 Add to Cart PDF | DXF
    0.063" 0.055" / 0.071" onboard G Mini 18378 18390 18368 Add to Cart PDF | DXF
    0.094"
0.084" / 0.104" inboard F Mini 18375 18385 18367 Add to Cart
PDF | DXF
    0.094" 0.084" / 0.104" onboard G Mini 18379 18391 18369 Add to Cart
PDF | DXF
    0.125" 0.1125" / 0.1375" onboard G Mini 21539 21544 21511 Add to Cart
PDF | DXF
 

Example of Inboard Mounting Options »
Example of Onboard Mounting Options »

   *   F = Short Gold (RoHS), G = Long Gold (RoHS)
  **  For individual input / output purchases, a 35-piece minimum (and multiples) applies to Maxis / Minis and
        a 40-piece minimum (and multiples) for Micros. To order these items please contact customer service.

 
Module Exchange Tools Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img.
to enlarge
Description Module Style   P/N Technical Drawing
Maxi Exchange Tool Used to facilitate the proper extraction of Mini modules from InMate or SurfMate sockets. Mini   22828 Add to Cart

 

Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoffs - 2nd Gen Group    Standoff Kits for Solder Mounted Modules  
Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
0.063"   inboard   F, Blank   slotted   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.063"   inboard   F, Blank   slotted   threaded 18151 Add to Cart   19127   PDF | DXF
0.063"   inboard   F, Blank   thru-hole   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.063"   inboard   F, Blank   thru-hole   threaded 18147 Add to Cart   19123   PDF | DXF
0.063"   inboard   F, Blank   threaded   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.063"   onboard   G, L   slotted   thru-hole 18156 Add to Cart   19132   PDF | DXF
0.063"   onboard   G, L   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.063"   onboard   G, L   thru-hole   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.063"   onboard   G, L   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.063"   onboard   G, L   threaded   thru-hole  18150 Add to Cart   19126   PDF | DXF
0.093"   inboard   G, L   slotted   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.093 "   inboard   G, L   slotted   threaded 18151 Add to Cart   19127   PDF | DXF
0.093 "   inboard   G, L   thru-hole   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.093 "   inboard   G, L   thru-hole   threaded 18147 Add to Cart   19123   PDF | DXF
0.093 "   inboard   G, L   threaded   thru-hole 18146 Add to Cart   19122   PDF | DXF
 

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs.  
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for Solder Mounting »
 
 
Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoff Kits Image
   Standoff Kits for InMate Mounted Modules  
Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
0.063"   inboard   S   slotted   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.063"   inboard   S   slotted   threaded 18154 Add to Cart   19130   PDF | DXF
0.063"   inboard   S   thru-hole   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.063"   inboard   S   thru-hole   threaded 18149 Add to Cart   19125   PDF | DXF
0.063"   inboard   S   threaded   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.063"   onboard   N   slotted   thru-hole 18158 Add to Cart   19134   PDF | DXF
0.063"   onboard   N   slotted   threaded 18159 Add to Cart   19135   PDF | DXF
0.063"   onboard   N   thru-hole   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.063"   onboard   N   thru-hole   threaded 18155 Add to Cart   19131   PDF | DXF
0.063"   onboard   N   threaded   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.093"   inboard   S   slotted   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.093"   inboard   S   slotted   threaded 18154 Add to Cart   19130   PDF | DXF
0.093"   inboard   S   thru-hole   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.093"   inboard   S   thru-hole   threaded 18149 Add to Cart   19125   PDF | DXF
0.093"   inboard   S   threaded   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.093"   onboard   N   slotted   thru-hole 18156 Add to Cart   19132   PDF | DXF
0.093"   onboard   N   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.093"   onboard   N   thru-hole   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.093"   onboard   N   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.093"   onboard   N   threaded   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.125"   onboard   N   slotted   thru-hole 24054 Add to Cart   19132   PDF | DXF
0.125"   onboard   N   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.125"   onboard   N   thru-hole   thru-hole 24056 Add to Cart   19126   PDF | DXF
0.125"   onboard   N   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.125"   onboard   N   threaded   thru-hole 24056 Add to Cart   19126   PDF | DXF
                           

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs.  
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for InMate Mounting »
 
                           
Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoff Kits Image
   Standoff Kits for SurfMate Mounted Modules  
 Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
All   surface   S   slotted   thru-hole 20178 Add to Cart   20188   PDF | DXF
All   surface   F   slotted   threaded 20179 Add to Cart   20189   PDF | DXF
All   surface   F   thru-hole   thru-hole 20176 Add to Cart   20186   PDF | DXF
All   surface   F   thru-hole   threaded 20177 Add to Cart   20187   PDF | DXF
All   surface   F   threaded   thru-hole 20176 Add to Cart   20186   PDF | DXF
                           

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. 
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for Surface Mounting »

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
 
Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00 modules)
Click img. to enlarge   Description    
  P/N   Technical Drawing
Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, threaded mounting*   32188 Add to Cart   PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30189 Add to Cart   PDF | DXF

Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, thru-hole mounting   30195 Add to Cart   PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30182 Add to Cart   PDF | DXF

Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, threaded mounting*   30184 Add to Cart   PDF | DXF
  0.90" transverse fins, threaded mounting   30269 Add to Cart   PDF | DXF
Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30721 Add to Cart   PDF | DXF
  0.90" transverse fins, thru-hole mounting   30724 Add to Cart   PDF | DXF
    * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate)
Click img. to enlarge   Description    
  P/N   Technical Drawing

  0.55" Side-Fin Heat Sink for Mini-Sized Modules   32190 Add to Cart   PDF
    Heat Sink Thermal Data and Calculator »
 
ThermMate Thermal Pads (10 pieces per package)
Click img. to enlarge   Description     P/N
  Thickness   Technical Drawing
ThermMate Thermal Pads   For use with Vicor Mini-size modules*   20264 Add to Cart   0.007"   PDF | DXF
    * NOT for use with VI-200 or VI-J00 modules