Military COTS MI-AIM – AC Input Front-end Module

Product Image
Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
Contact Customer Service:
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Customer Service:
Contact Us  »
Terminal block for VI-J00-size modules            
     
Click img. to enlarge   Description   P/N       Technical Drawing
  Rugged chassis-mount housing for VI-J00-size module
(add-B1 suffix to module number for preinstalled)
  18952       PDF | DXF
Click img. to enlarge   Description P/N   Capacitance   Voltage Rating       Technical Drawing
Capacitors
  X-Cap 03047   0.47 µF    250 Vac  
  PDF | DXF
                     
                     
Y Type Capacitors A - Image   Y-Cap 01000   4,700 pF   250 Vac  
  PDF | DXF
  Y-Cap 03285   4,700 pF   250 Vac  
  PDF | DXF
  Y-Cap Surface Mount 25283   4,700 pF   250 Vac  
  PDF | DXF
  Ceramic 28054   0.01 µF   500 V  
  PDF | DXF
  Ceramic 30458   470 pF   500 V  
  PDF | DXF
  Holdup 30240   270 µF   400 V  
  PDF | DXF
  Holdup  30249    470 µF   450 V    
  PDF | DXF
  Holdup 30769   270 µF   200 V  
  PDF | DXF
MOVs                  
  14 mm Disc 30076       275 V  
  PDF | DXF
                     
Click img. to enlarge   Description     P/N         Technical Drawing
  VI-J00-size Shield without Pem Nuts     32184         PDF | DXF
Click img. to enlarge   Description P/N   Capacitance   Height
of HUB
      Technical Drawing
  Holdup Box HUB270-P   270 µF   1.75"       PDF | DXF
  Holdup Box HUB470-P   470 µF   2.34"       PDF | DXF
  Holdup Box HUB820-P   820 µF   3.52"       PDF | DXF
    HUB contains two (2) capacitors of the value shown.
     
Mounting Connector Kit

  Kit includes one connector and pins 21395                

 

Sockets
Click img. to enlarge   Description   Pin Size   P/N       Technical Drawing
  Electro-tin finish 0.040"   30074      
PDF | DXF
  Electro-tin finish 0.080"   30075      
PDF | DXF

 
Standoffs
Click img. to enlarge
  Description    
  P/N       Technical Drawing
  Six 0.25" x 0.525 Long Female, 0.25" Hex   32183-01       PDF | DXF
Click img. to enlarge   Description           P/N   Technical Drawing
Oscilloscope Test Jack A (Horizontal Shielded)   Shielded, Horizontal           01830   PDF
Oscilloscope Test Jack B (Vertical Shielded)   Shielded, Vertical           06207   PDF
Heat sinks used with Vicor's VI-J00-size module (not Mini modules)
 
Click img. to enlarge   Description   P/N       Technical Drawing
  0.90"  Longitudinal Fins   30191       PDF | DXF
  0.90" Transverse Fins   30771       PDF | DXF
  0.40" Transverse Fins   30140       PDF | DXF
Heat Sink Thermal Data and Calculator
 
ThermMate Thermal Pads (10 pieces per package)
 
Click img. to enlarge   Description Thickness P/N       Technical Drawing
  For use with Vicor VI-J00 moduels only
(not Mini modules)
 0.007" 20264       PDF
 
Grounding Clips
 
Click img. to enlarge   Description   P/N       Technical Drawing
  For use with FinMod, Longitudinal 0.25" Fins (-F1)   32185       PDF | DXF
  For use with FinMod, Longitudinal 0.50" Fins (-F2)   32185       PDF | DXF
  For use with FinMod, Transverse 0.25" Fins (-F3)   32186       PDF | DXF
  For use with FinMod, Transverse 0.50" Fins (-F4)   32186       PDF | DXF
  For use with SlimMod Flangless package (-S)   32187       PDF | DXF