Military COTS MI-IAM – Input Attenuator Module

Product Image
Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
Contact Customer Service:
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Customer Service:
Contact Us  »
Terminal block for VI-J00-size modules            
     
Click img. to enlarge   Description   P/N       Technical Drawing
  Rugged chassis-mount housing for VI-J00-size module
(add-B1 suffix to module number for preinstalled)
  18952       PDF | DXF
Click img. to enlarge   Description     P/N     RoHS   Technical Drawing
  VI-J00-size Shield without Pem Nuts     32184    

  PDF
                   
                   
Click img. to enlarge
  Description
P/N
 
Voltage Rating
 
Current Rating
 
RoHS
 
Technical Drawing
Fuses - 3 & 5 Amps - Image   PC Tron
30276
  125 V
  5 A      

 

Sockets
Click img. to enlarge   Description   Pin Size   P/N       Technical Drawing
  Electro-tin finish 0.040"   30074      
PDF | DXF
  Electro-tin finish 0.080"   30075      
PDF | DXF

 
Standoffs
Click img. to enlarge
  Description    
  P/N       Technical Drawing
  Six 0.25" x 0.525 Long Female, 0.25" Hex   32183-01       PDF | DXF
Heat sinks used with Vicor's VI-J00-size module (not Mini modules)
Click img. to enlarge
  Description          
P/N
 
RoHS
 
Technical Drawing

  0.90"  Longitudinal Fins    
30191
 
 
 


  0.90" Transverse Fins    
30771
 
 
 


  0.40" Transverse Fins    
30140
 
 
 
 

    Heat Sink Thermal Data and Calculator »

ThermMate Thermal Pads (10 pieces per package)
Click img. to enlarge
  Description     P/N   Thickness  
RoHS
 
Technical Drawing
  For use with Vicor  VI-J00 modules*   20264   0.007"      
    * NOT for use with Vicor Mini modules            
     
                     
Grounding Clips
Click img. to enlarge
  Description    
  P/N  
RoHS
 
Technical Drawing
  For use with FinMod, Longitudinal 0.25" Fins (-F1) 32185  
 
  For use with FinMod, Longitudinal 0.50" Fins (-F2) 32185  
  PDF | DXF
  For use with FinMod, Transverse 0.25" Fins (-F3) 32186  
  PDF | DXF
  For use with FinMod, Transverse 0.50" Fins (-F4) 32186  
  PDF | DXF
  For use with SlimMod Flangless package (-S) 32187       PDF | DXF