Configure and Order a MIL-COTS VI BRICK PRM, VTM and/or BCM Online
 
       Reference Part Number Chart
               
Family Input Voltage
Designator
Package
Size
Output Voltage
Designator
Product Grade Temperatures
Storage               Operating
Output Power
Designator
Baseplate Pin Style
   MR = MIL PRM
   MT = MIL VTM
   MC = MIL BCM
    (VTM and BCM)
( = Vout X 10)

Nominal
Factorized
Bus Voltage
(PRM)
M = –65°C to +125°C –55°C to +100°C (PRM and BCM)
( = Pout / 10)

(VTM)
Current Designator
( = Pout / 10)
F = Slotted flange P = Through hole
                   

 

      MIL-COTS PRM Product Part Number to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
         
  Input Voltage Max Power
Current Output Voltage
Range
M-Grade
(–55 to +100°C)
  16.1[a] – 50 Vdc 120 W 3.33 A 26 – 50 V MR028A036M012FP »
   
  [a] Will operate down to 13.5 V after start up ≥ 16 V.
   

 

       Listing of MIL-COTS VTM Product Part Numbers to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
           
  Input Voltage K-Factor No Load Output Voltage
@ 26 Vin               @ 50 Vin
Output Current M-Grade
(–55 to +100°C)
  26 – 50 Vdc 1/32 0.82 Vdc 1.55 Vdc 100 A MT036A011M100FP »
  26 – 50 Vdc 1/24 1.1 Vdc 2.0 Vdc 80 A MT036A015M080FP »
  26 – 50 Vdc 1/16 1.63 Vdc 3.1 Vdc 55 A MT036A022M055FP »
  26 – 50 Vdc 1/12 2.2 Vdc 4.1 Vdc 40 A MT036A030M040FP »
  26 – 50 Vdc 1/8 3.3 Vdc 6.2 Vdc 27 A MT036A045M027FP »
  26 – 50 Vdc 1/6 4.3 Vdc 8.3 Vdc 20 A MT036A060M020FP »
  26 – 50 Vdc 1/5 6.4 Vdc[b] 10 Vdc 16.6 A MT036A072M017FP »
  26 – 50 Vdc 1/4 6.5 Vdc 12.5 Vdc 13.3 A MT036A090M013FP »
  26 – 50 Vdc 1/3 8.7 Vdc 16.6 Vdc 10.0 A MT036A120M010FP »
  26 – 50 Vdc 1/2 13 Vdc 25 Vdc 6.7 A MT036A180M007FP »
  26 – 50 Vdc 3/4 17.4 Vdc 33 Vdc 5.0 A MT036A240M005FP »
  26 – 50 Vdc 1 26 Vdc 50 Vdc 3.3 A MT036A360M003FP »
   
  [b] Low line input voltage 32 V.
   

 

       MIL-COTS BCM Product Part Numbers to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
           
  Input Voltage K-Factor No Load Output Voltage
@ 26 Vin               @ 50 Vin
Mas Output Power Current M-Grade
(–55 to +100°C)
  240 – 330 Vdc 1/8 33.75 Vdc 30 – 41.25 Vdc 235 W 7.3 A MC270A330M024FP »