MIL-COTS VIPAC Power System

Product Image
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

Military COTS VIPAC Data Sheet »

24 Vdc (18 – 36 V) Input Maxi, Mini, Micro Data Sheets
Micro Family Data Sheet »
Mini Family Data Sheet »
Maxi Family Data Sheet »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Trim Resistor Calculators
Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »

DC Input using both PlugMate and LugMate            
                       
Drawing
Number
  Description Maxi   Mini   Micro   RoHS   Technical Drawing
21317   VIPAC Power System Configuration "A"       3  
  PDF | DXF

21318   VIPAC Power System Configuration "B"     2    
  PDF | DXF
21319   VIPAC Power System Configuration "C"  2           PDF | DXF
21320   VIPAC Power System Configuration "D"             PDF | DXF
21321   VIPAC Power System Configuration "E"      1       PDF | DXF
21322   VIPAC Power System Configuration "F"  1           PDF | DXF
21231   VIPAC Power System Configuration "G"         1     PDF | DXF

PowerBench™– VIPAC Array Design Center (VCAD) »
VCAD allows you to configure AC-DC and DC-DC power systems with the lowest profile in the industry. With VCAD you can configure your design, and receive a part number, price, and delivery date.

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
For 28 V MIL-COTS VIPAC
             
Click img.
to enlarge
  Description   P/N   Technical
Drawing
             
  DC Input Connector   21394 Add to Cart  
  Input/Output Interface Connector   22988 Add to Cart   PDF
     
 
   
 
  VIPAC Mating Connector Kit   23487R Add to Cart  

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
                     
Click img.
to enlarge
  Description   Assembly
Drawing
  Model Type   P/N   Technical
Drawing
                     
  Wide Cover   PDF   VP-A   29478 Add to Cart   PDF
  Wide Cover   PDF   VP-B   29478 Add to Cart   PDF
  Wide Cover   PDF   VP-C   29478 Add to Cart   PDF
                     
                     
  Narrow Cover   PDF   VP-D   29477 Add to Cart   PDF
  Narrow Cover   PDF   VP-E   29477 Add to Cart   PDF
  Narrow Cover   PDF   VP-F   29477 Add to Cart   PDF
  Narrow Cover   PDF   VP-G   29477 Add to Cart   PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
             
Click img.
to enlarge
  Description   P/N   Technical
Drawing
             
  Maxi / Mini LugMate Control Connector   16385 Add to Cart   PDF
 
  Maxi / Mini LugMate Connector Kit    23488R Add to Cart   PDF
             
             
  Micro LugMate Connector Kit   23489* Add to Cart   PDF
             
    * Includes two (2) Lugs        

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description   P/N   Technical Drawing
  Maxi PlugMate Housing (for 24 Pins)   25044  
  Maxi PlugMate Pins (24)   24796  
 
  Maxi PlugMate Connector Kit   25061* Add to Cart  
           
    * Includes Housing and (24) Pins      
           
           
  Mini PlugMate Housing (for 18 Pins)   25050  
  Mini PlugMate Pins (18)   24796  
 
  Mini PlugMate Connector Kit   25067* Add to Cart  
           
    * Includes Housing and (18) Pins      
           
           
  Micro PlugMate Housing (for 8 Pins)   25056  
  Micro PlugMate Pins (8)   24796  
 
  Micro PlugMate Connector Kit   25073* Add to Cart  
           
    * Includes Housing and (8) Pins      

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description   P/N   Technical Drawing
             
  Long Standoff Kit   23709R Add to Cart   DXF | PDF
   
  Short Standoff Kit   23710R Add to Cart   DXF | PDF