Configure and Order an Output Ripple Attenuator Module (MicroRAM) Online
 
       Reference Part Number Chart
             
   
  Product Type Product Grade Pin Style Baseplate  
   2 = 20 Amps
 3 = 30 Amps
        
      C = –20°C to +100°C
      T = –40°C to +100°C[a]
      H = –40°C to +100°C[a]
      M = –55°C to +100°C 
       1 = Short
       2 = Long
       S = Short ModuMate
       N = Long ModuMate
       F = Short RoHS
       G = Long RoHS
     Blank = Slotted
     2 = Threaded
     3 = Through hole
  [a]T-Grade storage temp. is –40°C; H-Grade storage temp. is –55°C      
             

 

       Listing of Product Part Numbers to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
             
  Power C-Grade
(–20 to +100°C)
T-Grade
(–40 to +100°C)
H-Grade
(–40 to +100°C)
M-Grade
(–55 to +100°C)
 
  20 Amps
(Non-RoHS)
 
  20 Amps
(RoHS)
 
             
  Power C-Grade
(–20 to +100°C)
T-Grade
(–40 to +100°C)
H-Grade
(–40 to +100°C)
M-Grade
(–55 to +100°C)
 
  30 Amps
(Non-RoHS)
 
  30 Amps
(RoHS)