| • | Power Factored Correction | ||
| • | Up to 32 Outputs | ||
| • | Fan Cooled | ||
| • | MIL-STD 810 for Shock and Vibration | ||
| • | MIL-STD 704 and 1399 for Overvoltage and Transients | ||
| • | -40C to +60°C Operation | ||
| • | EN61000-1-1 Compliant | ||
|
The PFC MegaPAC MI and PFC MegaPAC-High Power MI combine power factor correction (PFC) with the configurability of the MegaPAC family of power supplies. The PFC MegaPAC MI and PFC MegaPAC-High Power MI provide up to 1,600 Watts and 2,400 Watts of output powers respectively. The chassis has 8 slots and can provide as many as 32 outputs for the PFC MegaPAC MI and 25 outputs for the PFC MegaPAC-High Power MI. The PFC MegaPAC MI and PFC MegaPAC-High Power MI have the same input and output connections, mounting points, and the same dimensions. These ruggedized chassis bring a new level of configurability and ease of use to COTS applications. Based on Vicor's proven family of reliable modules and incorporating powerful and flexible PFC front ends, these product easily meet MIL specs for shock, vibration, wide temperature range, and demanding electrical environments. The PFC MegaPAC MI and PFC MegaPAC HP MI will also work well in demanding industrial environments. A complete power supply is configured at the factory by selecting and inserting up to eight (four to six for the PFC MegaPAC-High Power MI depending on ConverterPACs used) same length slide-in output assemblies called ConverterPACs . ConverterPACs incorporate one (or more) VI-200 / VI-J00 and/or Maxi Vicor DC-DC converters and are available in a wide selection of output voltage and power levels. |
|
PowerBench™ – PFC MegaPAC MI / PFC MegaPAC High-Power MI Configurator »
Using VSPOC allows you to configure any of our broad line of MegaPAC power solutions. VSPOC will give you a part number, price, and delivery date.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
Air Block |
96-00032-01
|
|
– |
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
2-Hole Bus Bar 3-Hole Bus Bar 4-Hole Bus Bar 5-Hole Bus Bar Series Bus Bar |
88-00033-01
88-00033-02 88-00033-03 88-00033-04 88-00043 |
|
– – – – – |