| • | Power Factor Corrected | ||
| • | Universal Input | ||
| • | Up to 6 Isolated Outputs | ||
| • | Fan Cooled | ||
| • | Harmonic Distortion complies with EN61000-3-2 | ||
| • | AC Power O.K StatusSignal | ||
| • | Meets MIL-STD 810 for shock and vibration | ||
| • | Meets MIL-STD 704 and 1399 for overvaltage and transients | ||
| • | -40°C Operation | ||
| • | Optional Conformal Coating | ||
|
The PFC Micro MI is a compact, rugged AC/DC switching COTS power supply that offers high power density and excellent power factor correction. Utilizing Vicor's proven, highly reliable DC/DC converters in conjunction with a very efficient front end, the PFC Micro MI offers up to 6 isolated outputs ranging from 2 to 95 volts and up to 800 Watts total output power. Constructed to meet the demanding shock and vibration requirements of MIL-STD 810 as well as the electrical environments found on airborne and ship borne environments, the PFC Micro MI is well suited for a wide range of COTS and heavy industrial applications. -40°C operation and optional conformal coating are also available. Configure your PFC Micro MI on line using Vicor's PowerBench design, and prototypes can be available in as little as two weeks ARO. |
|
PowerBench™ – PFC Micro MI Configurator »
Using VSPOC allows you to configure a PFC Micro MI power solution. VSPOC will give you a part number, price, and delivery date.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | Technical Drawing | ||
|
|
Connector Kit for PFC Micro |
19-130044
|
– |