Configure and Order a Ripple Attenuator Module (RAM) Online
 
       Reference Part Number Chart
               
   
  Family   Product   Product Grade Type  
     VI = Non-RoHS
     VE = RoHS
        E = –10°C to +100°C
      C = –25°C to +100°C
       I  = –40°C to +100°C
      M = –55°C to +100°C
  1 = Up to 10 Amps
  2 = Up to 20 Amps
               

 

       Listing of Product Part Numbers to “Add to Cart ”
 
       Please refer to the Part Number Chart above. To “add to cart click on the specific Part Number below.
             
  Power E-Grade
(–10 to +100°C)
C-Grade
(–25 to +100°C)
I-Grade
(–40 to +100°C)
M-Grade
(–55 to +100°C)
 
  10 Amps
(Non-RoHS)
 
  10 Amps
(RoHS)
 
             
  Power E-Grade
(–10 to +100°C)
C-Grade
(–25 to +100°C)
I-Grade
(–40 to +100°C)
M-Grade
(–55 to +100°C)
 
  20 Amps
(Non-RoHS)
 
  20 Amps
(RoHS)