Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
( 431.8 x 243.0 x 123.7 mm)
The RackGuard power supply is well suited for SCADA systems — Supervisory Control and Data Acquisition systems — typically used in monitoring and managing power lines. The RackGuard AC and DC inputs provide redundant input operation. The AC input is 115/230 Vac autoranging, 50 – 60 Hz. There are two DC input options: 48 V (38 – 72 V) or 150 V (105 – 200 V). Consisting of two configurable and independent outputs of 400 W and 200 W, the supply delivers a full load output power of 600 W.