Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(55,7 x 48,6 x 9,5 mm)
Vicor's VI BRICK DC-DC converter family utilizes the technological advantages of V•I Chip™ technology in a "brick-like" module that incorporates thermal proficiency, robustness, and through-hole pin connection style. These modules provide high power density (145 W/in3), efficiency (93%), low noise and fast transient response in a low profile package with a flanged baseplate.
cTÜVus – EN 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
QPI Family Input Filters - QPIs provide common-mode and differential-mode attenuation from 150 kHz to 30 MHz in a 1.0" x 1.0" (25 x 25 mm) surface mount package.
QPO Family Output Filters - QPO filters use active filtering to reduce power supply ripple and noise in a 1.0" x 1.0"
(25 x 25 mm) surface mount package.
QPI Family Input Filters - QPIs provide common-mode and differential-mode attenuation from 150 kHz to 30 MHz in a 1.0" x 1.0" (25 x 25 mm) surface mount package.
QPO Family Output Filters - QPO filters use active filtering to reduce power supply ripple and noise in a 1.0" x 1.0"
(25 x 25 mm) surface mount package.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | ||||||||
|
|
0.287" Long, Female – Female, For 0.125" PCB (includes M3 x 5 mm & M3 x 6 mm screws) |
12 pc. Kit |
34717
|
|
||||||||
|
|
||||||||||||
| 0.287" Long, Fem. – Fem., For 0.063" PCB (includes M3 x 5 mm screws) |
12 pc. Kit |
34718
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Female – Female | 100 pc. Bag |
34709
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female (includes M3 x 6 mm screws) |
12 pc. Kit |
34719
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female | 100 pc. Bag |
34710
|
|
|||||||||
|
|
||||||||||||
| M3 x 5 mm screw with thread lock | 100 pc. Bag |
34716
|
|
|||||||||
|
|
||||||||||||
| M3 x 6 mm screw with thread lock | 100 pc. Bag |
34715
|
|
|||||||||