Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(per module):
(48,6 x 27,7 x 9,5 mm)
The VI BRICK PRM is a very efficient non-isolated regulator capable of both boosting and bucking a wide range input voltage and provides a regulated, adjustable output voltage or "Factorized Bus" from 26 to 55 V. VI BRICK PRMs can be used stand-alone as non-isolated voltage regulators or combined with VI Brick VTMs for a complete isolated, DC-DC solution with higher efficiency and power density. The VI BRICK VTM provides point-of-load, fixed ratio voltage transformation with extremely fast transient response and isolation to 2,250 Vdc. These modules utilize the technical advantages of Factorized Power™ including high density and efficiency, low noise operation, fast transient response, and elimination of bulk capacitance at the point of load (POL). They also provide the flexibility and scalability to design for unique requirements based on multiple outputs, power levels and physical layout. The rugged aluminum baseplate enclosure and through-hole pin connection provide a simplified platform for mounting and thermal management.
Whole Family PRM & VTM Shortform »
Whole Family PRM + VTM MIL-COTS Shortform »
VI BRICK PRM
24 V to 48 V 120 W »
36 V to 48 V 120 W »
45 V to 48 V 170 W »
45 V to 48 V 320 W »
45 V to 48 V 400 W »
48 V to 48 V 120 W »
48 V to 48 V 240 W »
28 V to 36 V 120 W MIL-COTS »
VI BRICK VTM
48 V to 1.5 V 100 A »
48 V to 2.0 V 80 A »
48 V to 3.0 V 70 A »
48 V to 4.0 V 50 A »
48 V to 6.0 V 40 A »
48 V to 8.0 V 30 A »
48 V to 9.6 V 25 A »
48 V to 12 V 25 A »
48 V to 16 V 15 A »
48 V to 24 V 12 A »
48 V to 32 V 9 A »
48 V to 48 V 6 A »
36 Vin MIL-COTS Family »
PRM / VTM Evaluation Board User Guide »
The Evaluation Boards described in this document are intended to acquaint you with the benefits and features of VIBRICKs and Factorized Power Architecture (FPA™).
The VI BRICK PRM and VTM Customer Evaluation Boards are specified by add the suffix “-CB” to the appropriate
VI BRICK PRM or VTM model number.
PRM
cTÜVus – EN 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
VTM
cTÜVus – EN 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001
QPI Family Input Filters - QPIs provide common-mode and differential-mode attenuation from 150 kHz to 30 MHz in a 1.0" x 1.0" (25 x 25 mm) surface mount package.
QPO Family Output Filters - QPO filters use active filtering to reduce power supply ripple and noise in a 1.0" x 1.0"
(25 x 25 mm) surface mount package.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | ||||||||
|
|
0.287" Long, Female – Female, For 0.125" PCB (includes M3 x 5 mm & M3 x 6 mm screws) |
12 pc. Kit |
34717
|
|
||||||||
|
|
||||||||||||
| 0.287" Long, Fem. – Fem., For 0.063" PCB (includes M3 x 5 mm screws) |
12 pc. Kit |
34718
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Female – Female | 100 pc. Bag |
34709
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female (includes M3 x 6 mm screws) |
12 pc. Kit |
34719
|
|
|||||||||
|
|
||||||||||||
| 0.287" Long, Male – Female | 100 pc. Bag |
34710
|
|
|||||||||
|
|
||||||||||||
| M3 x 5 mm screw with thread lock | 100 pc. Bag |
34716
|
|
|||||||||
|
|
||||||||||||
| M3 x 6 mm screw with thread lock | 100 pc. Bag |
34715
|
|
|||||||||