VIPAC Power System – 50-900 Watt

Product Image
Click above to configure your part number and purchase samples online.
Quick Links

Related Products

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Trim Resistor Calculators

Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »

Thermal Calculators
Thermal data and heat sink selection tool »
This is a downloadable Excel file.

AC Input Autoranging using both PlugMate and LugMate            
                       
Drawing
Number
  Description Maxi   Mini   Micro   RoHS   Technical Drawing
33015   VIPAC Power System Configuration "A"             PDF | DXF
33016   VIPAC Power System Configuration "B"     2         PDF | DXF
33017   VIPAC Power System Configuration "C" 2      
 
    PDF | DXF
33018   VIPAC Power System Configuration "D"         2     PDF | DXF
33019   VIPAC Power System Configuration "E"     1         PDF | DXF
33020   VIPAC Power System Configuration "F" 1             PDF | DXF
33021   VIPAC Power System Configuration "G"         1     PDF | DXF
 

PowerBench™ – VIPAC Design Center (VCAD) »
VCAD allows you to configure AC-DC and DC-DC power systems with the lowest profile in the industry. With VCAD you can configure your design, and receive a part number, price, and delivery date.

cURus – UL 60950-1,CSA 60950-1
cTUVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950 Edition 2; Amendment 4:1996

MicroRAM - Output Ripple Attenuator Module - The MicoRAM conbines both active and passive filtering to achieve greater than 40 dB of noise attenuation from over a range of 3 to 30 Vdc.

QPO Family Output Filters - QPO filters use active filtering to reduce power supply ripple and noise in a 1.0" x 1.0" (25 x 25 mm) surface mount package.

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
115/230 Autoranging Input (Using HUB 820-s, 1200-s or 1800-s)
                 
Click img.
to enlarge
  Description   P/N   RoHS   Technical
Drawing
                 
  HUB Connection   21393 Add to Cart     PDF
  AC Input Connector   22499 Add to Cart     PDF
  Input/Output Interface Connector   22988 Add to Cart     PDF
 
  Connector Kit   23485R* Add to Cart     PDF
                 
    * Connector Kit includes HUB, AC Input & I/O Connectors            
                 
                 
115/230 Autoranging Input (Using HUB 2200-s, 2700-s or 3300-s)
                 
Click img.
to enlarge
 
Description
  P/N   RoHS   Technical
Drawing
                 
  HUB Connector   21394 Add to Cart     PDF
  AC Input Connector   22499 Add to Cart     PDF
  Input/Output Interface Connector   22988 Add to Cart     PDF
 
  Connector Kit   23485R* Add to Cart     PDF
                 
    * Connector Kit includes HUB, AC Input & I/O Connectors            

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
                         
Click img.
to enlarge
  Description   Assembly
Drawing
  Model Type   P/N   RoHS   Technical
Drawing
                         
  Wide Cover   PDF   VP-A   29478 Add to Cart     PDF
  Wide Cover   PDF   VP-B   29478 Add to Cart     PDF
  Wide Cover   PDF   VP-C   29478 Add to Cart     PDF
                         
                         
  Narrow Cover   PDF   VP-D   29477 Add to Cart     PDF
  Narrow Cover   PDF   VP-E   29477 Add to Cart     PDF
  Narrow Cover   PDF   VP-F   29477 Add to Cart     PDF
  Narrow Cover   PDF   VP-G   29477 Add to Cart     PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
                         
Click img. to enlarge   Description   Height
of HUB
  Capacitance   P/N   RoHS   Technical Drawing
                         
  Holdup Box   1.55"   410 µF   HUB820-S Add to Cart     PDF
  Holdup Box   1.75"   600 µF   HUB1200-S Add to Cart     PDF
  Holdup Box   2.14"   900 µF   HUB1800-S Add to Cart     PDF
  Holdup Box   2.85"   1,100 µF   HUB2200-S Add to Cart     PDF
  Holdup Box   3.52"   1,350 µF   HUB2700-S Add to Cart     PDF
  Holdup Box   3.52"   1,650 µF   HUB3300-S Add to Cart     PDF
                         
     HUB contains two (2) capacitors of the value shown.

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
                 
Click img.
to enlarge
  Description   P/N   RoHS   Technical
Drawing
                 
  Maxi / Mini LugMate Control Connector   16385 Add to Cart     PDF
 
  Maxi / Mini LugMate Connector Kit    23488R Add to Cart     PDF
                 
                 
  Micro LugMate Connector Kit   23489* Add to Cart     PDF
                 
    * Includes two (2) Lugs            

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
  Maxi PlugMate Housing (for 24 Pins)   25044    
  Maxi PlugMate Pins (24)   24796    
 
  Maxi PlugMate Connector Kit   25061* Add to Cart    
               
    * Includes Housing and (24) Pins          
               
               
  Mini PlugMate Housing (for 18 Pins)   25050    
  Mini PlugMate Pins (18)   24796    
 
  Mini PlugMate Connector Kit   25067* Add to Cart    
               
    * Includes Housing and (18) Pins          
               
               
  Micro PlugMate Housing (for 8 Pins)   25056    
  Micro PlugMate Pins (8)   24796    
 
  Micro PlugMate Connector Kit   25073* Add to Cart    
               
    * Includes Housing and (8) Pins          

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
                 
Click img. to enlarge   Description   P/N   RoHS   Technical Drawing
                 
  Long Standoff Kit   23709R Add to Cart     PDF
   
  Short Standoff Kit   23710R Add to Cart     PDF