The PFC Micro is an ultra low profile switching power supply that combines the advantages of power factor correction (PFC) and high power density. It provides up to six isolated outputs from two slots. Each slot accommodates the following:
(1) VI-200 or (2) VI-J00 modules
(1) Maxi, (2) Mini or (3) Micro modules
The use of these converters gives the PFC Micro the inherent power flexibility typical of all Vicor products. Accepting input voltages of 85 – 264 Vac, and 100 – 300 Vdc, the PFC Micro can provide up to 800 W. The PFC Micro is factory configured to meet user output requirements.
PowerBench™ – PFC Micro Configurator »
Using VSPOC allows you to configure any of our broad line of PFC Micro power solutions.
VSPOC will give you a part number, price, and delivery date.
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | |||
|
|
Connector Kit for PFC Micro |
19-130044
|
|
– |