The PFC MicroS is an ultra low profile switching power supply that combines the advantages of power factor correction (PFC) with high power density. It provides up to 3 isolated outputs from 1 slot. The slot accommodates the following:
(1) VI-200 or (2) VI-J00 modules
(1) Maxi, (2) Mini or (3) Micro modules
The use of these converters give the PFC MicroS the inherent power flexibility typical of all Vicor products. Accepting input voltages of 85 – 264 Vac, and 100 – 300 Vdc, the PFC MicroS can provide up to 600 W. The PFC MicroS is factory configured to meet output requirements of the user.
* Westcor's Vantage Line is priced at approximately 15% below standard one piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.
PowerBench™ – PFC MicroS Configurator
»
Using VSPOC allows you to configure any of our broad line of PFC MicroS power solutions. VSPOC will give you a part number, price, and delivery date.