PICOR

Semiconductor
Power Solutions

Picor, a Vicor company, provides highly integrated, silicon-centric power conversion and power management solutions. Picor’s innovative product leadership is derived from high performance silicon integration, power architectures, and system level packaging. Picor’s silicon-centric products complement Vicor’s power technology and adhere to Vicor core strategy of innovation and performance. Picor products are marketed and sold via the Vicor sales channel.



We are here to help!

Technically competent, highly experienced Vicor field application engineers are available to provide you with detailed technical support - within 24 hours - anywhere in the world.

Customer Evaluation Boards

Test the performance of Picor products with one of the many evaluation boards available.

Evaluation Boards »
Catalogs
Largest selection of off-the-shelf products in the industry.
SPOTLIGHT
The PI2161 is a complete full- function load disconnect solution designed to protect an input power bus from output load fault conditions.
The PI5101 µRDS(on)FET™ combines a high-performance 5 V 360 µΩ on-state resistance with a thermally enhanced high-density land grid array package to enable world-class performance in an industry standard SO-8 package footprint.
The Cool-Power® PI3101
(36 V –75 V) 48 V input, 3.3 V regulated output, 60 W DC-DC converter enables very high power density of 400 W/in3, up to 3 times the density of conventional solutions.
Cool-ORing™ PI2127
The Cool-ORing® PI2127: 60V, 12A full-function high-side Active ORing solution integrates a high-speed controller and an 8.5mΩ MOSFET, enabling up to 10x reduction in power dissipation with very fast dynamic response & very high density.
February, 2012
Vicor to Demonstrate New Power Conversion Products and Simulation Tool at APEC
More »
January, 2012
Vicor Unveils Online IBC Power Simulation Tool
More »
January, 2012
Digi-Key Corporation and Vicor Corporation Announce Global Distribution Agreement
More »
November 2011
AEGIS Power Systems, a Vicor Custom Design Center, Announces New MIL-COTS VME550 Power Supply
More »
November 2011
Vicor to Exhibit at 30th Anniversary MILCOM International Conference
More »