(12,4 x 25,0 x 4,5 mm)
The MQPI-18LP is a surface mount, DC front-end filter that provides EMI filtering for Vicor’s 28 V MIL-COTS DC-DC V•I Chip or VI BRICK modules. MQPI-18LP enables designers to meet conducted emission / conducted susceptibility per MIL-STD-461E. The MQPI-18LP accepts an input voltage of 10 – 50 Vdc and delivers output current up to 7 Amp. MQPI-18LP is housed in a very compact 0.98" x 0.49" x 0.18" package requiring only 0.5 in2 of board space and weighing only 2.4 grams.
1-800-927-9474
apps@vicorpower.com »
(Design Guide Coming Soon)
MQPI-18-CB1 – Compatible with 28 V Input MIL-COTS V•I Chip Module “-CB” Boards, up to 7 Amps
MQPI-18LP Data Sheet – 7 Amp MIL-COTS EMI Filter for 28 V V•I Chip products
cTÜVus Certificate – QPI Family