with Load Disconnect
or 8L SOIC / 5 mm x 6 mm
The PI2002 Cool-ORing® solution is a high-speed Active ORing controller IC with a load disconnect feature designed for use with back-to-back N-channel MOSFETs in redundant power system architectures. The PI2002 can also be used with a single MOSFET as a low side disconnect switch. The PI2002 Cool-ORing controller enables an extremely low power loss solution with fast dynamic response to fault conditions, critical for high availability systems. The PI2002 controls back-to-back MOSFETs providing true bi-directional switch capabilities to protect against both power source and load fault conditions.
1-800-927-9474
apps@vicorpower.com »
PI2002 Data Sheet – Active ORing Controller IC with load disconnect features
PI2002 Evaluation Board – Evaluation board featuring the Cool-ORing PI2002 Active ORing controller