The Cool-ORing® PI2123 is a complete full-function Active ORing solution with a high-speed ORing MOSFET controller and a very low on-state resistance (3mΩ) MOSFET designed for use in redundant power system architectures. The PI2123 Cool-ORing solution is offered in an extremely small, thermally enhanced 5 mm x 7 mm LGA package and can be used in high side Active ORing applications on bus voltages up to 9.6 V. The PI2123 enables extremely low power loss with fast dynamic response to fault conditions, critical for high availability systems. A master / slave feature allows the paralleling of PI2123 solutions for high current Active ORing requirements. The PI2123 provides an active low fault flag output to the system during excessive forward current, reverse current, light load, overvoltage, undervoltage,and overtemperature fault conditions.
1-800-927-9474
apps@vicorpower.com »
PI2123 Data Sheet – 15 Volt, 15 Amp full-function Active ORing solution
PI2121 Data Sheet –
8 Volt, 24 Amp full-function Active ORing solution
PI2126 Data Sheet – 30 Volt, 12 Amp full-function Active ORing solution