100 ms:
The QPI-6 active EMI filter attenuates conducted common-mode (CM) and differential-mode (DM) noise over the CISPR22 frequency range of 150 kHz to 30 MHz. The product is designed for use on a 48 Vdc bus (36 – 76 Vdc).
The QPI-6’s 14 A rating supports multiple DC-DC converter loads up to a PCB temperature of 60°C. At a 100°C PCB temperature the QPI-6 supports 12 A loads. Designed for the telecom and ITE bus range, the QPI-6 supports the PICMG ® 3.0 specification for filtering system boards to the EN55022 Class B limits.
1-800-927-9474
apps@vicorpower.com »
QPI-6LZ Data Sheet – 14 Amp Active EMI Filter for 48 Vdc Bus
Active EMI Input Filter Carrier Boards (Design Guide Coming Soon)
QPI-6-CB1 Carrier Board – For 14 A, 48 V Input Active EMI Filter
Active EMI Input Filter Evaluation Boards
QPI-6-EVAL1 Evaluation Board – Universal evaluation board for 14 A, 48 V Input Active EMI Filter
RoHS Certificate – QPI Family
cTÜVus Certificate – QPI Family