100 ms:
The QPI-9 includes the total Hot-Swap function along with an EMI filter for V•I Chip applications. The EMI filter is designed to attenuate the conducted common-mode (CM) and differential-mode (DM) noise generated by the higher switching frequencies of the V•I Chips. The QPI-9 is designed for use on a 24 Vdc bus. The inrush current limit and circuit breaker are designed to deliver over 140 W of power with an input voltage of 24 V on the converter. The QPI-9's internal fault timer allows it to operate safely in the event of a short across its output. The QPI-9 enters a retry mode where it will attempt to restart until the short condition is removed. The undervoltage and overvoltage thresholds can be trimmed separately via the UVEN and OV inputs using external series resistors. The QPI-9 provides two Power Good signals, PWRGD1 referenced to the input ground and PWRGD2 to the output ground, which can be used to enable other circuits along with the V•I Chip converter.
1-800-927-9474
apps@vicorpower.com »
QPI-9LZ Data Sheet – 6 Amp EMI Filter, with integrated Hot-Swap for 24 V V•I Chip products
(Design Guide Comng Soon)
QPI-9-CB1 Carrier Board – Compatible with 24 V Input V•I Chip “-CB” Boards, up to 6 Amps
RoHS Certificate – QPI Family
cTÜVus Certificate – QPI Family