Cool-Power® ZVS Buck Regulator - PI3xxx-xx

Product Image
Quick Links

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

Family Overview »
 
Available Ranges Part Number Output Range Iout Max
Set Range
PI3311-00-LGIZ » 1.0 V 1.0 to 1.4 V 10 A
PI3318-00-LGIZ » 1.8 V 1.4 to 1.8 V 10 A
PI3312-00-LGIZ » 2.5 V 2.0 to 3.1 V 10 A
PI3301-00-LGIZ » 3.3 V 2.3 to 4.1 V 10 A
PI3302-00-LGIZ » 5.0 V 3.3 to 6.5 V 10 A
PI3303-00-LGIZ » 12 V 6.5 to 13.0 V 8 A
PI3305-00-LGIZ » 15 V 10.0 to 16.0 V 8 A
    Higher Current Versions
PI3311-01-LGIZ » 1.0 V 1.0 to 1.4 V 15 A
PI3318-01-LGIZ » 1.8 V 1.4 to 2.0 V 15 A
PI3312-01-LGIZ » 2.5 V 2.0 to 3.1 V 15 A
PI3301-01-LGIZ » 3.3 V 2.3 to 4.1 V 15 A
    I2C Functionality and Programmability*
PI3311-20-LGIZ » 1.0 V 1.0 to 1.4 V 10 A
PI3318-20-LGIZ » 1.8 V 1.4 to 2.0 V 10 A
PI3312-20-LGIZ » 2.5 V 2.0 to 3.1 V 10 A
PI3301-20-LGIZ » 3.3 V 2.3 to 4.1 V 10 A
PI3302-20-LGIZ » 5.0 V 3.3 to 6.5 V 10 A
PI3303-20-LGIZ » 12 V 6.5 to 13.0 V 8 A
PI3305-20-LGIZ » 15 V 10.0 to 16.0 V 8 A
PI3311-21-LGIZ » 1.0 V 1.0 to 1.4 V 15 A
PI3318-21-LGIZ » 1.8 V 1.4 to 2.0 V 15 A
PI3312-21-LGIZ » 2.5 V 2.0 to 3.1 V 15 A
PI3301-21-LGIZ » 3.3 V 2.3 to 4.1 V 15 A
    12 V Optimized
PI3420-00-LGIZ » 1.0 V 1.0 to 1.4 V 15 A
PI3421-00-LGIZ » 1.8 V 1.4 to 2.0 V 15 A
PI3422-00-LGIZ » 2.5 V 2.0 to 3.1 V 15 A
PI3423-00-LGIZ » 3.3 V 2.3 to 4.1 V 15 A
PI3424-00-LGIZ » 5.0 V 3.3 to 6.5 V 15 A
* I2C is a trademark of NXP Semiconductors
 
Instructional Video: How to Use the 24 V ZVS Buck Evaluation Board »
 
Cool-Power ZVS Buck Regulator Evaluation Boards
 
 All Power Conversion Evaluation Boards are RoHS Compatible
 
Click img.
to enlarge
  P/N   Input
Voltage (V)
  Output
Voltage (V)
  Iout
Max (A)
  User
Guide
  Order Online
                         
  PI3311-00-EVAL1  
24
 
1.0
 
10
   
  PI3318-00-EVAL1  
24
 
1.8
 
10
   
  PI3312-00-EVAL1  
24
 
2.5
 
10
   
  PI3301-00-EVAL1  
24
 
3.3
 
10
   
  PI3302-00-EVAL1  
24
 
5.0
 
10
   
  PI3303-00-EVAL1  
24
 
12
 
8
   
  PI3305-00-EVAL1  
24
 
15
 
8
   
   
    Higher Current Versions
 
    PI3311-01-EVAL1  
24
 
1.0
 
15
   
    PI3318-01-EVAL1  
24
 
1.8
 
15
   
    PI3312-01-EVAL1  
24
 
2.5
 
15
   
    PI3301-01-EVAL1  
24
 
3.3
 
15
   
   
    I2C Interface Option*
 
    PI3311-20-EVAL1  
24
 
1.0
 
10
   
    PI3318-20-EVAL1  
24
 
1.8
 
10
   
    PI3312-20-EVAL1  
24
 
2.5
 
10
   
    PI3301-20-EVAL1  
24
 
3.3
 
10
   
    PI3302-20-EVAL1  
24
 
5.0
 
10
   
    PI3303-20-EVAL1  
24
 
12
 
8
   
    PI3305-20-EVAL1  
24
 
15
 
8
   
    PI3311-21-EVAL1  
24
 
1.0
 
15
   
    PI3318-21-EVAL1  
24
 
1.8
 
15
   
    PI3312-21-EVAL1  
24
 
2.5
 
15
   
    PI3301-21-EVAL1  
24
 
3.3
 
15
   
 
    * I2C is a trademark of NXP Semiconductors
 

1-800-927-9474
apps@vicorpower.com »